(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AS ONE Corporation DISPET

AS ONE Corporation DISPET

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-363-03

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Scale unit
    0.1mL
  • Accuracy(%)
    ±1.0
  • Dispensing capacity
    1~5ml
  • Manufacturer Product Name
    Dispet DP-5350 ml
  • Manufacturer Model Number
    DP-5
  • Features
    Can be set directly in various screw-top bottles by using the adapter. Bottles can be freely combined since screws are common for all sizes. The glass cylinder (Pyrex® glass) is covered with plastic to prevent damage.
  • Reproducibility
    <0.2%
  • Material
    Spring/platinum iridium
  • Liquid contact parts material
    Glass, Ceramic, PTFE (Tetrafluoroethylene)
  • Bottle Capacity(ml)
    350
  • I.D. of Main Body(mm)
    27
  • Internal Capacity
    1 pc.
Part Number
2-363-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 22,586.78

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Scale unit
    0.1mL
  • Accuracy(%)
    ±1.0
  • Dispensing capacity
    1~5ml
  • Manufacturer Product Name
    Dispet DP-5350 ml
  • Manufacturer Model Number
    DP-5
  • Features
    Can be set directly in various screw-top bottles by using the adapter. Bottles can be freely combined since screws are common for all sizes. The glass cylinder (Pyrex® glass) is covered with plastic to prevent damage.
  • Reproducibility
    <0.2%
  • Material
    Spring/platinum iridium
  • Liquid contact parts material
    Glass, Ceramic, PTFE (Tetrafluoroethylene)
  • Bottle Capacity(ml)
    350
  • I.D. of Main Body(mm)
    27
  • Internal Capacity
    1 pc.

Product Description

Can be directly set to various screw cap bottles by using an adapter. Bottles can be freely combined since screw threads are common for all sizes.

Specifications of 2-363-03

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Scale unit
    0.1mL
  • Accuracy(%)
    ±1.0
  • Dispensing capacity
    1~5ml
  • Manufacturer Product Name
    Dispet DP-5350 ml
  • Manufacturer Model Number
    DP-5
  • Features
    Can be set directly in various screw-top bottles by using the adapter. Bottles can be freely combined since screws are common for all sizes. The glass cylinder (Pyrex® glass) is covered with plastic to prevent damage.
  • Reproducibility
    <0.2%
  • Material
    Spring/platinum iridium
  • Liquid contact parts material
    Glass, Ceramic, PTFE (Tetrafluoroethylene)
  • Bottle Capacity(ml)
    350
  • I.D. of Main Body(mm)
    27
  • Internal Capacity
    1 pc.
Part Number
2-363-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 22,586.78

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon