(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EM Solar Digital Burette Solarus®

EM Solar Digital Burette Solarus®

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 160,442.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-5715-01
2-5715-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Number Internal Capacity

₹ 160,456.98

1 Piece(s) 6 Day(s) or more 20mL Digital Burette solarus 20 ml Main Body 20 ml 1 pc.

₹ 160,442.95

1 Piece(s) 6 Day(s) or more 50mL Digital Burette solarus 50 ml Main Body 50 ml 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Number Internal Capacity

Basic Specifications

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Accuracy(%)
    0.2 (for 20°C/H2O)
  • Features
    Runs on solar batteries, so electricity is not required. The large display is easy to read. Includes cycle capability with which reagents are collected into bottles during trials. High accuracy Al2O3 ceramic piston is adopted. It is an ultra precision finish with minimal error.
  • Footnotes
    Bottle is not included. Purchase replacement bottles 2-450-08 separately.
  • Reproducibility
    0.1% (for 20°C/H2O)
  • Discharge Tube, Suction Hose Material
    Fluorine Resin (Cap/PE (Polyethylene))
  • Material of cylinder
    DURAN® Glass (Borosilicate Glass)
  • Operating Temperature(°C)
    4 to 50 (Ambient Temperature)
  • Minimum Display Content
    10μl(0.01ml)
  • Maximum Discharge Amount(ml)
    99.99
  • Internal Capacity
    1 pc.

Product Description

Because it operates with solar cells, power supply is unnecessary. With a large display, it is easy to read. Has a cycle function which collects reagents to bottles. It utilizes a high precision Al2O3 ceramic piston. A high-precision finish with errors kept to a minimum.

Part Number
2-5715-01
2-5715-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Number Internal Capacity

₹ 160,456.98

1 Piece(s) 6 Day(s) or more 20mL Digital Burette solarus 20 ml Main Body 20 ml 1 pc.

₹ 160,442.95

1 Piece(s) 6 Day(s) or more 50mL Digital Burette solarus 50 ml Main Body 50 ml 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Number Internal Capacity

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list