(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2 band pH test paper

2 band pH test paper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2-345-01

  • Product Type
    Test Paper
  • Size(mm)
    10X5000
  • pH Measurement Area
    1.0~12.0
  • pH Measurement Gradation Interval
    1
  • Manufacturer Product Name
    Two-Band pH Test Paper 1.0-12.0
  • Features
    Separates 2 kinds of different indicators and can perform high accuracy and precise readings. The central part is strongly hydrophobic, maintaining the physical strength of the test paper. Easy to use plastic packaging with individual dispensers.
  • Internal Capacity
    1 Roll
Part Number
2-345-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 3,452.25

1 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Test Paper
  • Size(mm)
    10X5000
  • pH Measurement Area
    1.0~12.0
  • pH Measurement Gradation Interval
    1
  • Manufacturer Product Name
    Two-Band pH Test Paper 1.0-12.0
  • Features
    Separates 2 kinds of different indicators and can perform high accuracy and precise readings. The central part is strongly hydrophobic, maintaining the physical strength of the test paper. Easy to use plastic packaging with individual dispensers.
  • Internal Capacity
    1 Roll

Product Description

Separates 2 kinds of different indicator chemicals and enables highly precise, accurate readings. The central section is strongly hydrophobic, which maintains the physical strength of the test paper. Separately packaged with an easily used plastic dispenser.

Specifications of 2-345-01

  • Product Type
    Test Paper
  • Size(mm)
    10X5000
  • pH Measurement Area
    1.0~12.0
  • pH Measurement Gradation Interval
    1
  • Manufacturer Product Name
    Two-Band pH Test Paper 1.0-12.0
  • Features
    Separates 2 kinds of different indicators and can perform high accuracy and precise readings. The central part is strongly hydrophobic, maintaining the physical strength of the test paper. Easy to use plastic packaging with individual dispensers.
  • Internal Capacity
    1 Roll
Part Number
2-345-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 3,452.25

1 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon