(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Millex Diameter (Φ mm) 33

Millex Diameter (Φ mm) 33

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 14,789.18 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-6893-02
1-6893-04
1-6893-06
1-6893-08
1-6893-09
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pore Diameter
(μm)
Details Type Manufacturer Product Name Part Number Material Internal Capacity

₹ 17,637.84

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 0.8 Sterilization :EOG 33 mm Millex SLAA033SS SLAA033SS Membrane: Mixed Cellulose Ester 1 Pack (50 pcs.)

₹ 18,093.24

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 0.22 Sterilization: γ Ray 33 mm Millex SLGP033RS SLGP033RS Membrane: Polyethersulfone 1 Pack (50 pcs.)

₹ 14,789.18

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 0.22 Sterilization :EOG 33 mm Millex SLGS033SS SLGS033SS Membrane: Mixed Cellulose Ester 1 Pack (50 pcs.)

₹ 14,794.31

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 0.45 Sterilization :EOG 33 mm Millex SLHA033SS SLHA033SS Membrane: Mixed Cellulose Ester 1 Pack (50 pcs.)

₹ 18,093.24

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 0.45 Sterilization: γ Ray 33 mm Millex SLHV033RS SLHV033RS Membrane: Mixed Cellulose Ester 1 Pack (50 pcs.)

Basic Specifications

  • Product Type
    Syringe filter
  • Diameter(φ mm)
    33
  • Effective filtration area(cm2)
    4.5
  • Features
    It has a high filtration area and high withstand pressure, achieving rapid filter sterilization at low pressure.
  • Footnotes
    It can be connected to a luer lock type syringe (see 1-6187-01 to 12).
  • Detailed Specifications
    Connection: Inlet - Female Luer Lock; Male Luer Slip; Housing - Modified Acrylic
  • Internal Capacity
    1 Pack (50 pcs.)

Product Description

It has a high filtration area and high withstand pressure, achieving rapid filter sterilization at low pressure.

Part Number
1-6893-02
1-6893-04
1-6893-06
1-6893-08
1-6893-09
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pore Diameter
(μm)
Details Type Manufacturer Product Name Part Number Material Internal Capacity

₹ 17,637.84

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 0.8 Sterilization :EOG 33 mm Millex SLAA033SS SLAA033SS Membrane: Mixed Cellulose Ester 1 Pack (50 pcs.)

₹ 18,093.24

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 0.22 Sterilization: γ Ray 33 mm Millex SLGP033RS SLGP033RS Membrane: Polyethersulfone 1 Pack (50 pcs.)

₹ 14,789.18

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 0.22 Sterilization :EOG 33 mm Millex SLGS033SS SLGS033SS Membrane: Mixed Cellulose Ester 1 Pack (50 pcs.)

₹ 14,794.31

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 0.45 Sterilization :EOG 33 mm Millex SLHA033SS SLHA033SS Membrane: Mixed Cellulose Ester 1 Pack (50 pcs.)

₹ 18,093.24

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 0.45 Sterilization: γ Ray 33 mm Millex SLHV033RS SLHV033RS Membrane: Mixed Cellulose Ester 1 Pack (50 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon