(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dyne Pen

Dyne Pen

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2911-01

  • Product Type
    Other Related Products
  • Light source type
    Other
  • Manufacturer Product Name
    Dyne Pen Variety
  • Number Contained In Packet
    1 Set (8 pcs)
  • Manufacturer Model Number
    Variety
  • Features
    The wetting property on a surface can be measured. it is safe because it does not contain any hazardous substances.
  • Surface tension (dyne pen) level
    30/32/35/38/41/44/48/56 (1 pc Each)
  • Contents
    1 Set (8 pcs: 30, 32, 35, 38, 41, 44, 48, 56: 1 of Each)
Part Number
1-2911-01
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Contents

₹ 43,457.58

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 1 Set (8 pcs: 30, 32, 35, 38, 41, 44, 48, 56: 1 of Each)

Basic Specifications

  • Product Type
    Other Related Products
  • Light source type
    Other
  • Manufacturer Product Name
    Dyne Pen Variety
  • Number Contained In Packet
    1 Set (8 pcs)
  • Manufacturer Model Number
    Variety
  • Features
    The wetting property on a surface can be measured. it is safe because it does not contain any hazardous substances.
  • Surface tension (dyne pen) level
    30/32/35/38/41/44/48/56 (1 pc Each)
  • Contents
    1 Set (8 pcs: 30, 32, 35, 38, 41, 44, 48, 56: 1 of Each)

Product Description

[Features]
・ Surface wettability can be measured
・ It is safe because it does not contain hazardous substances

Specifications of 1-2911-01

  • Product Type
    Other Related Products
  • Light source type
    Other
  • Manufacturer Product Name
    Dyne Pen Variety
  • Number Contained In Packet
    1 Set (8 pcs)
  • Manufacturer Model Number
    Variety
  • Features
    The wetting property on a surface can be measured. it is safe because it does not contain any hazardous substances.
  • Surface tension (dyne pen) level
    30/32/35/38/41/44/48/56 (1 pc Each)
  • Contents
    1 Set (8 pcs: 30, 32, 35, 38, 41, 44, 48, 56: 1 of Each)
Part Number
1-2911-01
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Contents

₹ 43,457.58

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 1 Set (8 pcs: 30, 32, 35, 38, 41, 44, 48, 56: 1 of Each)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon