(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4237-01 |
1-4238-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Illuminance (lux) |
Size (mm) | Specifications | Weight (kg) |
Manufacturer Product Name | Manufacturer Model Number | Illumination details | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,131.44 |
1 Piece(s) | 6 Day(s) or more | 4200、1500、480 | 50X65X373 | High Output Type | 0.32 | LED light SPF-1 | SPF-1 | 50mm/4200Lux、100mm/1500Lux、200mm/480Lux | 1 unit | ||
₹ 24,649.38 |
1 Piece(s) | 5 Day(s) or more | 25000、8800、3500 | 50X70X530 | Magnet Pedestal Type | 1.3 | LED light MG-LED | MG-LED | 50 mm/Approx. 25,000 Lux, 100 mm/Approx. 8,800 Lux, 150 mm/Approx. 3,500 Lux | 1 unit |
Part Number |
---|
The slender light source part does not get in the way and is easy to handle. The irradiation direction and position can be adjusted using the flexible arm.
Part Number |
---|
1-4237-01 |
1-4238-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Illuminance (lux) |
Size (mm) | Specifications | Weight (kg) |
Manufacturer Product Name | Manufacturer Model Number | Illumination details | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,131.44 |
1 Piece(s) | 6 Day(s) or more | 4200、1500、480 | 50X65X373 | High Output Type | 0.32 | LED light SPF-1 | SPF-1 | 50mm/4200Lux、100mm/1500Lux、200mm/480Lux | 1 unit | ||
₹ 24,649.38 |
1 Piece(s) | 5 Day(s) or more | 25000、8800、3500 | 50X70X530 | Magnet Pedestal Type | 1.3 | LED light MG-LED | MG-LED | 50 mm/Approx. 25,000 Lux, 100 mm/Approx. 8,800 Lux, 150 mm/Approx. 3,500 Lux | 1 unit |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy