(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AS ONE Corporation Lumina Ace, 1-7371-01/02

AS ONE Corporation Lumina Ace, 1-7371-01/02

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1-7373-02

  • Product Type
    Cold Light
  • Light source type
    Other
  • Illuminance(lux)
    500000
  • Size (mm)
    74X233X115
  • Details Type
    With straight
  • Weight(kg)
    2
  • Manufacturer Product Name
    Halogen Light Source LA-100USW Straight
  • Manufacturer Model Number
    LA-100USW With Straight
  • Power Consumption(W)
    130
  • Lamp Model Name
    JCR12V100W10H
  • Features
    Compact, lightweight, multifunctional, ideal for image processing.
  • Footnotes
    The light guide (1 Branch / 2 Branches) and the ring light guide are not a fixed type, and can be replaced with other light sources.
  • Power cord length(m)
    Approximately 1.8 (3P plug)
  • Input Voltage
    AC100〜240V 50/60Hz
  • Cooling method
    Forced Fan Cooling
  • Output Voltage(V)
    DC3〜12V
  • Lamp Life (Average Life)
    1000H
  • Light Quantity Adjustment
    Variable output voltage system 2-100%
  • Built-in filter
    Heat-insulating filter
  • Contents
    1 unit
Part Number
1-7373-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 73,096.35

1 Piece(s) 5 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

Basic Specifications

  • Product Type
    Cold Light
  • Light source type
    Other
  • Illuminance(lux)
    500000
  • Size (mm)
    74X233X115
  • Details Type
    With straight
  • Weight(kg)
    2
  • Manufacturer Product Name
    Halogen Light Source LA-100USW Straight
  • Manufacturer Model Number
    LA-100USW With Straight
  • Power Consumption(W)
    130
  • Lamp Model Name
    JCR12V100W10H
  • Features
    Compact, lightweight, multifunctional, ideal for image processing.
  • Footnotes
    The light guide (1 Branch / 2 Branches) and the ring light guide are not a fixed type, and can be replaced with other light sources.
  • Power cord length(m)
    Approximately 1.8 (3P plug)
  • Input Voltage
    AC100〜240V 50/60Hz
  • Cooling method
    Forced Fan Cooling
  • Output Voltage(V)
    DC3〜12V
  • Lamp Life (Average Life)
    1000H
  • Light Quantity Adjustment
    Variable output voltage system 2-100%
  • Built-in filter
    Heat-insulating filter
  • Contents
    1 unit

Product Description

[Features]

· Compact, lightweight, multifunctional, ideal for image processing.

· Light guide attached type.
· Uses low-noise and long-lasting halogen lamp.
· Delivers high illuminance at low voltage.
· A safety-focused design which allows continuous usage over long periods.
· The added heat ray reflecting/absorbing built-in filter acts as a superb countermeasure for heat.

· Automatically control output to maintain a uniform light intensity.
· Automatically adjusts light intensity of the front lamp to have uniform intensity even when changing the halogen lamp(s).

Specifications of 1-7373-02

  • Product Type
    Cold Light
  • Light source type
    Other
  • Illuminance(lux)
    500000
  • Size (mm)
    74X233X115
  • Details Type
    With straight
  • Weight(kg)
    2
  • Manufacturer Product Name
    Halogen Light Source LA-100USW Straight
  • Manufacturer Model Number
    LA-100USW With Straight
  • Power Consumption(W)
    130
  • Lamp Model Name
    JCR12V100W10H
  • Features
    Compact, lightweight, multifunctional, ideal for image processing.
  • Footnotes
    The light guide (1 Branch / 2 Branches) and the ring light guide are not a fixed type, and can be replaced with other light sources.
  • Power cord length(m)
    Approximately 1.8 (3P plug)
  • Input Voltage
    AC100〜240V 50/60Hz
  • Cooling method
    Forced Fan Cooling
  • Output Voltage(V)
    DC3〜12V
  • Lamp Life (Average Life)
    1000H
  • Light Quantity Adjustment
    Variable output voltage system 2-100%
  • Built-in filter
    Heat-insulating filter
  • Contents
    1 unit
Part Number
1-7373-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 73,096.35

1 Piece(s) 5 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list