• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Dyeing Tray PMP

Dyeing Tray PMP

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Vat/tray specification.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Material

Refine by

  • PP
  • Other resins
  • Clear
Size(mm)

Refine by

  • 69.5X86X21
  • Clear
Details Type

Refine by

  • Tray
  • Vat
  • Clear
Manufacturer Product Name

Refine by

  • Dyeing Tray 353
  • Dyeing Tray 354
  • Clear
Part Number

Refine by

  • 353
  • 354
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Other resins
-
Vat
Dyeing Tray 353
353
6 Day(s) or more
-

Part Number : 1-1413-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dyeing Tray
  • Material
    Other resins
  • Size(mm)
    -
  • Details Type
    Vat
  • Manufacturer Product Name
    Dyeing Tray 353
  • Part Number
    353
  • JAN Code
    8058967015287
  • Material Details
    PMP (Polymethylpentene Resin)
  • Vat Accessories
    Lid for closing, lid for inserting tray
  • Number of Sheets
    20 Sheets (26 x 76 mm)
  • Internal dimensions(mm)
    74X95X63
1 pc.
PP
69.5X86X21
Tray
Dyeing Tray 354
354
6 Day(s) or more
-

Part Number : 1-1413-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dyeing Tray
  • Material
    PP
  • Size(mm)
    69.5X86X21
  • Details Type
    Tray
  • Manufacturer Product Name
    Dyeing Tray 354
  • Part Number
    354
  • JAN Code
    8058967015294
  • Material Details
    PP (Polypropylene)
  • Vat Accessories
    Lid for closing, lid for inserting tray
  • Number of Sheets
    20 Sheets (26 x 76 mm)
  • Internal dimensions(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)