• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

ASLAB Color Frosted Sliding Glass【1-50 Pieces Per Package】

ASLAB Color Frosted Sliding Glass

The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.

Part Number

Configured Part Number is shown.

Part Number
1-3381-01
1-3381-02
1-3381-03
1-3381-04
1-3381-05
1-3381-06
1-3382-01
1-3382-02
1-3382-03
1-3382-04
1-3382-05
1-3382-06
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipColor Corner Specification Manufacturer Product Name Part Number JAN Code Material Details Width×Length
(mm)
Refraction Rate Frost Size
(mm)
Features Amount Of Content
6 Day(s) or more White45°Slide Glass 0312-3101-160312-31014560111729659Colorless Transparent White Glass25X751.5145(20℃)20The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.1 Box (50 Sheets)

50 Pieces Per Package

6 Day(s) or more Orange45°Slide Glass 0312-3101-100312-31014560111729666Colorless Transparent White Glass25X751.5145(20℃)20The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.1 Box (50 Sheets)

50 Pieces Per Package

6 Day(s) or more Yellow45°Slide Glass 0312-3101-170312-31014560111729673Colorless Transparent White Glass25X751.5145(20℃)20The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.1 Box (50 Sheets)

50 Pieces Per Package

6 Day(s) or more Green45°Slide Glass 0312-3101-080312-31014560111729680Colorless Transparent White Glass25X751.5145(20℃)20The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.1 Box (50 Sheets)

50 Pieces Per Package

6 Day(s) or more Pink45°Slide Glass 0312-3101-120312-31014560111729697Colorless Transparent White Glass25X751.5145(20℃)20The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.1 Box (50 Sheets)

50 Pieces Per Package

6 Day(s) or more Blue45°Slide Glass 0312-3101-020312-31014560111729703Colorless Transparent White Glass25X751.5145(20℃)20The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.1 Box (50 Sheets)

50 Pieces Per Package

6 Day(s) or more White90°Slide Glass 0313-3101-160313-31014560111729598Colorless Transparent White Glass25X751.5145(20℃)20The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.1 Box (50 Sheets)
6 Day(s) or more Orange90°Slide Glass 0313-3101-100313-31014560111729604Colorless Transparent White Glass25X751.5145(20℃)20The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.1 Box (50 Sheets)
6 Day(s) or more Yellow90°Slide Glass 0313-3101-170313-31014560111729611Colorless Transparent White Glass25X751.5145(20℃)20The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.1 Box (50 Sheets)

50 Pieces Per Package

6 Day(s) or more Green90°Slide Glass 0313-3101-080313-31014560111729628Colorless Transparent White Glass25X751.5145(20℃)20The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.1 Box (50 Sheets)

50 Pieces Per Package

6 Day(s) or more Pink90°Slide Glass 0313-3101-120313-31014560111729635Colorless Transparent White Glass25X751.5145(20℃)20The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.1 Box (50 Sheets)

50 Pieces Per Package

6 Day(s) or more Blue90°Slide Glass 0313-3101-020313-31014560111729642Colorless Transparent White Glass25X751.5145(20℃)20The product features superior transmittance, acid resistance and alkali resistance. The product has little auto fluorescence and can be used with fluorescence microscopes.1 Box (50 Sheets)

Loading...

  1. 1

Basic Information

Product Type Slide glass, cover glass Microscope Type Related Item Material Other resins
Specifications Already washed Thickness(mm) 1.0 Amount Of Content 1 Box (50 Sheets)