(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AS ONE Corporation Liquid Nitrogen Container, 2-2018-1/2/3/4/5

AS ONE Corporation Liquid Nitrogen Container, 2-2018-1/2/3/4/5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-2018-02

  • Product Type
    Other
  • Capacity(ml)
    10000
  • Material
    Aluminum
  • Aperture x Outer Diameter x Height(mm)
    φ19Xφ330X570
  • Manufacturer Product Name
    Liquid Nitrogen Container Cebell 10 L
  • Manufacturer Model Number
    Cebell 10 l
  • Outer Tank Material
    Aluminum
  • Inner Vessel Material
    Stainless Steel (SUS304)
  • Outer Tank Bottom Material
    Rubber
  • Liquid nitrogen vaporization amount(Day)
    2.1%
  • Container dry weight(kg)
    5.0
  • Features
    This small, lightweight type is easy to transport and store. It has an excellent insulating effect.
  • Internal Capacity
    1 pc.
Part Number
2-2018-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 117,758.18

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Other
  • Capacity(ml)
    10000
  • Material
    Aluminum
  • Aperture x Outer Diameter x Height(mm)
    φ19Xφ330X570
  • Manufacturer Product Name
    Liquid Nitrogen Container Cebell 10 L
  • Manufacturer Model Number
    Cebell 10 l
  • Outer Tank Material
    Aluminum
  • Inner Vessel Material
    Stainless Steel (SUS304)
  • Outer Tank Bottom Material
    Rubber
  • Liquid nitrogen vaporization amount(Day)
    2.1%
  • Container dry weight(kg)
    5.0
  • Features
    This small, lightweight type is easy to transport and store. It has an excellent insulating effect.
  • Internal Capacity
    1 pc.

Product Description

This small, lightweight type is easy to transport/store. Excellent heat insulation.

Specifications of 2-2018-02

  • Product Type
    Other
  • Capacity(ml)
    10000
  • Material
    Aluminum
  • Aperture x Outer Diameter x Height(mm)
    φ19Xφ330X570
  • Manufacturer Product Name
    Liquid Nitrogen Container Cebell 10 L
  • Manufacturer Model Number
    Cebell 10 l
  • Outer Tank Material
    Aluminum
  • Inner Vessel Material
    Stainless Steel (SUS304)
  • Outer Tank Bottom Material
    Rubber
  • Liquid nitrogen vaporization amount(Day)
    2.1%
  • Container dry weight(kg)
    5.0
  • Features
    This small, lightweight type is easy to transport and store. It has an excellent insulating effect.
  • Internal Capacity
    1 pc.
Part Number
2-2018-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 117,758.18

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1