(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Dewar Flask

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 5-239-12

  • Product Type
    Dewar Flask
  • Capacity(ml)
    500
  • Material
    SUS
  • Details Type
    Cork With Plug 2-Layer Structure
  • Specifications
    Without plug
  • Outer diameter x Height(φ mm)
    79×200
  • Manufacturer Product Name
    Stainless Steel Dewar Vessel D-501
  • Manufacturer Model Number
    D-501
  • Material Details
    Stainless Steel
  • Specification details
    Liquid nitrogen usable
  • Weight(g)
    460
  • Internal diameter x height(φ mm)
    65X180
  • Features
    It's durable against vibration and impacts, and it's damage-resistant. Due to a special degassing treatment, it performs well as an insulator, and there is little degradation over time. The wide-mouth design makes it easy to accommodate specimens. It can even be used at high temperatures, such as in oil baths combined with immersion heaters.
  • Footnotes
    No handle
  • Internal Capacity
    1 pc.

Loading...

Part Number
5-239-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 5,716.53

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Product Description

[Features]
· Resistant to vibration, shock and impact and not easily damaged.
· Special degassing treatment ensures high thermal insulation performance and minimizes deterioration due to aging.
· Features a wide-mouth design so as to accommodate individual specimens more easily.
· Can also be used in high temperature applications such as oil baths in conjunction with an immersion heater, etc.
· Models 3-5121-11 and 3-5121-12 feature a double layered vacuum structure made of stainless steel for superior heat insulation.

Specifications of 5-239-12

  • Product Type
    Dewar Flask
  • Capacity(ml)
    500
  • Material
    SUS
  • Details Type
    Cork With Plug 2-Layer Structure
  • Specifications
    Without plug
  • Outer diameter x Height(φ mm)
    79×200
  • Manufacturer Product Name
    Stainless Steel Dewar Vessel D-501
  • Manufacturer Model Number
    D-501
  • Material Details
    Stainless Steel
  • Specification details
    Liquid nitrogen usable
  • Weight(g)
    460
  • Internal diameter x height(φ mm)
    65X180
  • Features
    It's durable against vibration and impacts, and it's damage-resistant. Due to a special degassing treatment, it performs well as an insulator, and there is little degradation over time. The wide-mouth design makes it easy to accommodate specimens. It can even be used at high temperatures, such as in oil baths combined with immersion heaters.
  • Footnotes
    No handle
  • Internal Capacity
    1 pc.

Loading...

Part Number
5-239-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 5,716.53

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Loading...

Stainless Steel Dewar Flask

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language