- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Specifications |
Manufacturer Product Name |
Number of stands (pc.) |
Internal Capacity |
|
₹ 16,635.49
|
1 Piece(s)
|
|
6 Day(s) or more
|
128 x 86 x 35 (main body) |
For 1.5 mL Tubes |
Cool Rack for 1.5 Tubes, 24 pcs |
24 |
1 pc. |
|
₹ 16,606.07
|
1 Piece(s)
|
|
6 Day(s) or more
|
128 x 86 x 35 (main body) |
For 1.5/2 mL Tubes |
Cool Rack for 1.5/2 Tubes |
24 |
1 pc. |
|
₹ 16,502.71
|
1 Piece(s)
|
|
6 Day(s) or more
|
128 x 86 x 35 (main body) |
For PCR tubes |
Cool Rack for PCR Tube, 96 pcs |
96 |
1 pc. |
|
₹ 15,626.58
|
1 Piece(s)
|
|
6 Day(s) or more
|
90 x 90 x 55 (main body) |
For 5 ml tube |
Cool Rack for 5 Tubes (9 pcs) |
9 |
1 pc. |
|
₹ 22,301.84
|
1 Piece(s)
|
|
6 Day(s) or more
|
90 x 90 x 85 (main body) |
For 15 ml Centrifuge Tube |
Cool Rack 15 for Centrifuge Tube (9 pcs) |
9 |
1 pc. |
|
₹ 21,121.84
|
1 Piece(s)
|
|
6 Day(s) or more
|
90 x 90 x 85 (main body) |
For 50 ml centrifuge tube |
Cool Rack 50 for Centrifuge Tube (4 pcs) |
4 |
1 pc. |
Basic Specifications
-
- Product Type
- Other
-
- Material
- Aluminum
-
- Material Details
- Aluminum Alloy (Anodized)
-
- Features
- Having almost no gap with tubes, it ensures efficient cooling. You can avoid contamination by contact with ice.
-
- Internal Capacity
- 1 pc.
Product Description
For reliable cooling of crushed ice.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Specifications |
Manufacturer Product Name |
Number of stands (pc.) |
Internal Capacity |
|
₹ 16,635.49
|
1 Piece(s)
|
|
6 Day(s) or more
|
128 x 86 x 35 (main body) |
For 1.5 mL Tubes |
Cool Rack for 1.5 Tubes, 24 pcs |
24 |
1 pc. |
|
₹ 16,606.07
|
1 Piece(s)
|
|
6 Day(s) or more
|
128 x 86 x 35 (main body) |
For 1.5/2 mL Tubes |
Cool Rack for 1.5/2 Tubes |
24 |
1 pc. |
|
₹ 16,502.71
|
1 Piece(s)
|
|
6 Day(s) or more
|
128 x 86 x 35 (main body) |
For PCR tubes |
Cool Rack for PCR Tube, 96 pcs |
96 |
1 pc. |
|
₹ 15,626.58
|
1 Piece(s)
|
|
6 Day(s) or more
|
90 x 90 x 55 (main body) |
For 5 ml tube |
Cool Rack for 5 Tubes (9 pcs) |
9 |
1 pc. |
|
₹ 22,301.84
|
1 Piece(s)
|
|
6 Day(s) or more
|
90 x 90 x 85 (main body) |
For 15 ml Centrifuge Tube |
Cool Rack 15 for Centrifuge Tube (9 pcs) |
9 |
1 pc. |
|
₹ 21,121.84
|
1 Piece(s)
|
|
6 Day(s) or more
|
90 x 90 x 85 (main body) |
For 50 ml centrifuge tube |
Cool Rack 50 for Centrifuge Tube (4 pcs) |
4 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy