(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cryo Vial Capacity (ml) 1.2–5

Cryo Vial Capacity (ml) 1.2–5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 49,670.11 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Cryo Vial/tube
  • Material
    PP
  • Specifications
    Outer Screw / Autonomous
  • Main Body Material
    PP (Polypropylene)
  • Specification details
    With writing space and scale, DNA/DNase/RNase and pyrogen-free γ-ray sterilized, autoclavable
  • Material of O Ring
    Silicon
  • Low temperature resistance(°C)
    -196
  • Centrifugation-resistant load
    17000XG
  • Features
    Suitable for keeping liquid nitrogen in gas phase.
  • Internal Capacity
    1 case (100 pcs x 10 bags)

Product Description

It can be used for all kinds of research and development, such as the development of industrial materials and pharmaceuticals and is suitable for use in gas phase storage of liquid nitrogen.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list