• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
PCR Rack

PCR Rack

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Autoclavable, with Lid

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set (Main Unit in 5 Colors: 4 of Each, Lid: 20 pcs)
  • 1 Set (Main Unit, Lid: 20 of Each)
  • Clear
Color

Refine by

  • 5 color pack
  • Blue
  • Green
  • Orange
  • Pink
  • Yellow
  • Clear
Manufacturer Product Name

Refine by

  • PCR Rack T328-96B
  • PCR Rack T328-96G
  • PCR Rack T328-96O
  • PCR Rack T328-96P
  • PCR Rack T328-96Y
  • PCR Rack T328-96AS, 20 pcs
  • Clear
Number Contained In Packet

Refine by

  • 1 case (contains 4 pcs each of main body/lid x 5 colors)
  • 1 case (contains 20 pcs each of main body/lid)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit in 5 Colors: 4 of Each, Lid: 20 pcs)
5 color pack
PCR Rack T328-96AS, 20 pcs
1 case (contains 4 pcs each of main body/lid x 5 colors)
7 Day(s) or more
-

Part Number : 1-4309-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Main Unit in 5 Colors: 4 of Each, Lid: 20 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    130×90×30
  • Color
    5 color pack
  • Manufacturer Product Name
    PCR Rack T328-96AS, 20 pcs
  • Number Contained In Packet
    1 case (contains 4 pcs each of main body/lid x 5 colors)
  • Manufacturer Model Number
    T328-96
  • Specification details
    Autoclavable, with Lid
  • Material
    PP (Polypropylene)
  • Heat Resistant Temperature
    -90~+121℃
  • Features
    Convenient for storing 0.2 mL single, 8-tube, 12-tube PCR tubes and PCR plates. Able to be connected horizontally or stacked vertically.
1 Set (Main Unit, Lid: 20 of Each)
Blue
PCR Rack T328-96B
1 case (contains 20 pcs each of main body/lid)
7 Day(s) or more
-

Part Number : 1-4309-02
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Main Unit, Lid: 20 of Each)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    130×90×30
  • Color
    Blue
  • Manufacturer Product Name
    PCR Rack T328-96B
  • Number Contained In Packet
    1 case (contains 20 pcs each of main body/lid)
  • Manufacturer Model Number
    T328-96
  • Specification details
    Autoclavable, with Lid
  • Material
    PP (Polypropylene)
  • Heat Resistant Temperature
    -90~+121℃
  • Features
    Convenient for storing 0.2 mL single, 8-tube, 12-tube PCR tubes and PCR plates. Able to be connected horizontally or stacked vertically.
1 Set (Main Unit, Lid: 20 of Each)
Green
PCR Rack T328-96G
1 case (contains 20 pcs each of main body/lid)
7 Day(s) or more
-

Part Number : 1-4309-03
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Main Unit, Lid: 20 of Each)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    130×90×30
  • Color
    Green
  • Manufacturer Product Name
    PCR Rack T328-96G
  • Number Contained In Packet
    1 case (contains 20 pcs each of main body/lid)
  • Manufacturer Model Number
    T328-96
  • Specification details
    Autoclavable, with Lid
  • Material
    PP (Polypropylene)
  • Heat Resistant Temperature
    -90~+121℃
  • Features
    Convenient for storing 0.2 mL single, 8-tube, 12-tube PCR tubes and PCR plates. Able to be connected horizontally or stacked vertically.
1 Set (Main Unit, Lid: 20 of Each)
Orange
PCR Rack T328-96O
1 case (contains 20 pcs each of main body/lid)
7 Day(s) or more
-

Part Number : 1-4309-04
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Main Unit, Lid: 20 of Each)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    130×90×30
  • Color
    Orange
  • Manufacturer Product Name
    PCR Rack T328-96O
  • Number Contained In Packet
    1 case (contains 20 pcs each of main body/lid)
  • Manufacturer Model Number
    T328-96
  • Specification details
    Autoclavable, with Lid
  • Material
    PP (Polypropylene)
  • Heat Resistant Temperature
    -90~+121℃
  • Features
    Convenient for storing 0.2 mL single, 8-tube, 12-tube PCR tubes and PCR plates. Able to be connected horizontally or stacked vertically.
1 Set (Main Unit, Lid: 20 of Each)
Pink
PCR Rack T328-96P
1 case (contains 20 pcs each of main body/lid)
7 Day(s) or more
-

Part Number : 1-4309-05
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Main Unit, Lid: 20 of Each)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    130×90×30
  • Color
    Pink
  • Manufacturer Product Name
    PCR Rack T328-96P
  • Number Contained In Packet
    1 case (contains 20 pcs each of main body/lid)
  • Manufacturer Model Number
    T328-96
  • Specification details
    Autoclavable, with Lid
  • Material
    PP (Polypropylene)
  • Heat Resistant Temperature
    -90~+121℃
  • Features
    Convenient for storing 0.2 mL single, 8-tube, 12-tube PCR tubes and PCR plates. Able to be connected horizontally or stacked vertically.
1 Set (Main Unit, Lid: 20 of Each)
Yellow
PCR Rack T328-96Y
1 case (contains 20 pcs each of main body/lid)
7 Day(s) or more
-

Part Number : 1-4309-06
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Main Unit, Lid: 20 of Each)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    130×90×30
  • Color
    Yellow
  • Manufacturer Product Name
    PCR Rack T328-96Y
  • Number Contained In Packet
    1 case (contains 20 pcs each of main body/lid)
  • Manufacturer Model Number
    T328-96
  • Specification details
    Autoclavable, with Lid
  • Material
    PP (Polypropylene)
  • Heat Resistant Temperature
    -90~+121℃
  • Features
    Convenient for storing 0.2 mL single, 8-tube, 12-tube PCR tubes and PCR plates. Able to be connected horizontally or stacked vertically.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)