• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Uni Rack

Uni Rack

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

It is a tube rack that can be connected horizontally/stacked.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set (Blue/Green/Pink/Yellow/Orange: 2 of Each)
  • 1 Box (10 pcs)
  • Clear
Color

Refine by

  • 5 color pack
  • -
  • Blue
  • Green
  • Pink
  • Yellow
  • Clear
Specifications

Refine by

  • Cover
  • Rack
  • Clear
Manufacturer Product Name

Refine by

  • Uni Rack S500-80AS
  • Uni Rack S500-80B
  • Uni Rack S500-80G
  • Uni Rack S500-80P
  • Uni Rack S500-80Y
  • Uni-Rack S501-80, 10 Covers included
  • Clear
Number Contained In Packet

Refine by

  • 1 case (contains blue, green, pink, yellow, orange x 2 pcs each)
  • 1 case (contains 10 pcs)
  • Clear
Manufacturer Model Number

Refine by

  • S500-80
  • S501-80
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Blue/Green/Pink/Yellow/Orange: 2 of Each)
5 color pack
Rack
Uni Rack S500-80AS
1 case (contains blue, green, pink, yellow, orange x 2 pcs each)
S500-80
6 Day(s) or more
-

Part Number : 1-4314-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Blue/Green/Pink/Yellow/Orange: 2 of Each)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    223×67×27
  • Color
    5 color pack
  • Specifications
    Rack
  • Manufacturer Product Name
    Uni Rack S500-80AS
  • Number Contained In Packet
    1 case (contains blue, green, pink, yellow, orange x 2 pcs each)
  • Manufacturer Model Number
    S500-80
  • Storable quantity
    Eighty 1.5 and 2.0 Microtubes and Cryovials / Sixty 0.2 and 0.5 PCR Tubes
  • Main Body Material
    PP (Polypropylene
  • Cover material
    Transparent PVC (polyvinyl chloride resin)
  • Features
    It is a tube rack that can be connected horizontally/stacked.
1 Box (10 pcs)
-
Cover
Uni-Rack S501-80, 10 Covers included
1 case (contains 10 pcs)
S501-80
6 Day(s) or more
-

Part Number : 1-4314-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    223×67×27
  • Color
    -
  • Specifications
    Cover
  • Manufacturer Product Name
    Uni-Rack S501-80, 10 Covers included
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    S501-80
  • Storable quantity
    Eighty 1.5 and 2.0 Microtubes and Cryovials / Sixty 0.2 and 0.5 PCR Tubes
  • Main Body Material
    PP (Polypropylene
  • Cover material
    Transparent PVC (polyvinyl chloride resin)
  • Features
    It is a tube rack that can be connected horizontally/stacked.
1 Box (10 pcs)
Blue
Rack
Uni Rack S500-80B
1 case (contains 10 pcs)
S500-80
6 Day(s) or more
-

Part Number : 1-4314-03
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    223×67×27
  • Color
    Blue
  • Specifications
    Rack
  • Manufacturer Product Name
    Uni Rack S500-80B
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    S500-80
  • Storable quantity
    Eighty 1.5 and 2.0 Microtubes and Cryovials / Sixty 0.2 and 0.5 PCR Tubes
  • Main Body Material
    PP (Polypropylene
  • Cover material
    Transparent PVC (polyvinyl chloride resin)
  • Features
    It is a tube rack that can be connected horizontally/stacked.
1 Box (10 pcs)
Green
Rack
Uni Rack S500-80G
1 case (contains 10 pcs)
S500-80
6 Day(s) or more
-

Part Number : 1-4314-04
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    223×67×27
  • Color
    Green
  • Specifications
    Rack
  • Manufacturer Product Name
    Uni Rack S500-80G
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    S500-80
  • Storable quantity
    Eighty 1.5 and 2.0 Microtubes and Cryovials / Sixty 0.2 and 0.5 PCR Tubes
  • Main Body Material
    PP (Polypropylene
  • Cover material
    Transparent PVC (polyvinyl chloride resin)
  • Features
    It is a tube rack that can be connected horizontally/stacked.
1 Box (10 pcs)
Pink
Rack
Uni Rack S500-80P
1 case (contains 10 pcs)
S500-80
6 Day(s) or more
-

Part Number : 1-4314-06
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    223×67×27
  • Color
    Pink
  • Specifications
    Rack
  • Manufacturer Product Name
    Uni Rack S500-80P
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    S500-80
  • Storable quantity
    Eighty 1.5 and 2.0 Microtubes and Cryovials / Sixty 0.2 and 0.5 PCR Tubes
  • Main Body Material
    PP (Polypropylene
  • Cover material
    Transparent PVC (polyvinyl chloride resin)
  • Features
    It is a tube rack that can be connected horizontally/stacked.
1 Box (10 pcs)
Yellow
Rack
Uni Rack S500-80Y
1 case (contains 10 pcs)
S500-80
6 Day(s) or more
-

Part Number : 1-4314-07
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    223×67×27
  • Color
    Yellow
  • Specifications
    Rack
  • Manufacturer Product Name
    Uni Rack S500-80Y
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    S500-80
  • Storable quantity
    Eighty 1.5 and 2.0 Microtubes and Cryovials / Sixty 0.2 and 0.5 PCR Tubes
  • Main Body Material
    PP (Polypropylene
  • Cover material
    Transparent PVC (polyvinyl chloride resin)
  • Features
    It is a tube rack that can be connected horizontally/stacked.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)