• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Uni Rack Jr.

Uni Rack Jr.

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

It is small and doesn't take up space.

Basic Specifications

  • Product Type
    Rack Tray
  • Size(mm)
    76×66×27
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Amount Of Content
    1 Box (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (10 pcs)
  • Clear
Color

Refine by

  • Blue
  • Red
  • Yellow
  • Clear
Manufacturer Product Name

Refine by

  • Uni Rack Jr. S500-25B
  • Uni Rack Jr. S500-25R
  • Uni Rack Jr. S500-25Y
  • Clear
Manufacturer Model Number

Refine by

  • S500-25B
  • S500-25R
  • S500-25Y
  • Clear
JAN Code

Refine by

  • 4560111736817
  • 4560111736824
  • 4560111736831
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 pcs)
Blue
Uni Rack Jr. S500-25B
S500-25B
4560111736817
6 Day(s) or more
-

Part Number : 1-329-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    76×66×27
  • Color
    Blue
  • Manufacturer Product Name
    Uni Rack Jr. S500-25B
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    S500-25B
  • JAN Code
    4560111736817
  • Material
    PP (Polypropylene)
  • Storable quantity
    Screw Cap Tube (0.5 - 2.0 ml) / Cryovial (1.0 - 5.0 ml)/ 25 pcs, PCR tube / Centrifuge Tube (0.2 - 0.5 ml) / 16 pcs
  • Features
    It is small and doesn't take up space.
1 Box (10 pcs)
Red
Uni Rack Jr. S500-25R
S500-25R
4560111736824
6 Day(s) or more
-

Part Number : 1-329-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    76×66×27
  • Color
    Red
  • Manufacturer Product Name
    Uni Rack Jr. S500-25R
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    S500-25R
  • JAN Code
    4560111736824
  • Material
    PP (Polypropylene)
  • Storable quantity
    Screw Cap Tube (0.5 - 2.0 ml) / Cryovial (1.0 - 5.0 ml)/ 25 pcs, PCR tube / Centrifuge Tube (0.2 - 0.5 ml) / 16 pcs
  • Features
    It is small and doesn't take up space.
1 Box (10 pcs)
Yellow
Uni Rack Jr. S500-25Y
S500-25Y
4560111736831
6 Day(s) or more
-

Part Number : 1-329-03
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    76×66×27
  • Color
    Yellow
  • Manufacturer Product Name
    Uni Rack Jr. S500-25Y
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    S500-25Y
  • JAN Code
    4560111736831
  • Material
    PP (Polypropylene)
  • Storable quantity
    Screw Cap Tube (0.5 - 2.0 ml) / Cryovial (1.0 - 5.0 ml)/ 25 pcs, PCR tube / Centrifuge Tube (0.2 - 0.5 ml) / 16 pcs
  • Features
    It is small and doesn't take up space.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)