• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Cap Lock

Cap Lock

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Specifications]
· Material: PP (polypropylene)
· Color: Mixed (Six Colors: Blue/Yellow/Green/Orange/Pink/Black)

Basic Specifications

  • Product Type
    Other
  • Color
    Mixed (Six Colors: Blue, Yellow, Green, Orange, Pink, Black)
  • Number Contained In Packet
    1 Bag (100 pcs)
  • Amount Of Content
    1 Pack (100 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Pack (100 pcs.)
  • Clear
Details Type

Refine by

  • For 0.5 mL Tubes
  • For 1.5 mL Tubes
  • Clear
Manufacturer Product Name

Refine by

  • Cap Lock 1002-39 100 Pcs
  • Cap Lock 1003-39 100 Pcs
  • Clear
Manufacturer Model Number

Refine by

  • 1002-39
  • 1003-39
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs.)
For 0.5 mL Tubes
Cap Lock 1002-39 100 Pcs
1002-39
Quote
-

Part Number : 2-4488-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs.)

Specificationtitle

  • Product Type
    Other
  • Details Type
    For 0.5 mL Tubes
  • Color
    Mixed (Six Colors: Blue, Yellow, Green, Orange, Pink, Black)
  • Manufacturer Product Name
    Cap Lock 1002-39 100 Pcs
  • Number Contained In Packet
    1 Bag (100 pcs)
  • Manufacturer Model Number
    1002-39
  • Material
    PP (Polypropylene)
  • Footnotes
    Cannot be used for tubes with a cap thickness of 3 mm or more. Recommended tubes are listed on P. 766 (2-6672-02, 03)
1 Pack (100 pcs.)
For 1.5 mL Tubes
Cap Lock 1003-39 100 Pcs
1003-39
7 Day(s) or more
-

Part Number : 2-4488-02
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs.)

Specificationtitle

  • Product Type
    Other
  • Details Type
    For 1.5 mL Tubes
  • Color
    Mixed (Six Colors: Blue, Yellow, Green, Orange, Pink, Black)
  • Manufacturer Product Name
    Cap Lock 1003-39 100 Pcs
  • Number Contained In Packet
    1 Bag (100 pcs)
  • Manufacturer Model Number
    1003-39
  • Material
    PP (Polypropylene)
  • Footnotes
    Cannot be used for tubes with a cap thickness of 3 mm or more. Recommended tubes are listed on P. 766 (2-6672-02, 03)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)