• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Micro Titer Tube

Micro Titer Tube

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Suitable for dilution or mixing with a small number of samples. The rack or lid bears an alphanumeric code for easy recognition of samples. 8-piece caps can be easily cut out with a cutter or scissors. 3424 and 3498 allow autoclave sterilization at 121°C / 20 minutes.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (1,000 pcs)
  • 1 case (10 pcs x 12 bags)
  • 1 case (96 pcs x 10 racks)
  • Clear
Capacity(ml)

Refine by

  • 1.2
  • Clear
Specifications

Refine by

  • 8-Strand Cap (Sterilized)
  • Clear
Manufacturer Product Name

Refine by

  • Micro Titer Tube 3424-11
  • Micro Titer Tube 3425-11
  • Micro Titer Tube 3498
  • Clear
Number Contained In Packet

Refine by

  • 1 Bag (10 pcs/Bag x 12 Bags)
  • 1 Box (96 pcs/Rack x 10 Racks)
  • 1 Bag (1000 pcs)
  • Clear
Manufacturer Model Number

Refine by

  • 3424
  • 3425
  • 3498
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (96 pcs x 10 racks)
1.2
-
Micro Titer Tube 3424-11
1 Box (96 pcs/Rack x 10 Racks)
3424
7 Day(s) or more
-

Part Number : 1-9559-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 case (96 pcs x 10 racks)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    1.2
  • Specifications
    -
  • Manufacturer Product Name
    Micro Titer Tube 3424-11
  • Number Contained In Packet
    1 Box (96 pcs/Rack x 10 Racks)
  • Manufacturer Model Number
    3424
  • Cap Material
    LDPE (Low Density Polyethylene)
  • Heat Resistant Temperature
    -80~+121℃
  • Tube, rack material
    PP (Polypropylene)
  • Features
    Suitable for dilution or mixing with a small number of samples. Letters and numbers are written on the rack or lid for easy recognition of samples. The 8 connected caps can be easily cut out with a cutter or scissors. 3424 is autoclavable at 121°C for 20 minutes.
1 Pack (1,000 pcs)
1.2
-
Micro Titer Tube 3498
1 Bag (1000 pcs)
3498
7 Day(s) or more
-

Part Number : 1-9559-02
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (1,000 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    1.2
  • Specifications
    -
  • Manufacturer Product Name
    Micro Titer Tube 3498
  • Number Contained In Packet
    1 Bag (1000 pcs)
  • Manufacturer Model Number
    3498
  • Cap Material
    LDPE (Low Density Polyethylene)
  • Heat Resistant Temperature
    -80~+121℃
  • Tube, rack material
    PP (Polypropylene)
  • Features
    Suitable for dilution or mixing with a small number of samples. Letters and numbers are written on the rack or lid for easy recognition of samples. The 8 connected caps can be easily cut out with a cutter or scissors. 3498 is autoclavable at 121°C for 20 minutes.
1 case (10 pcs x 12 bags)
-
8-Strand Cap (Sterilized)
Micro Titer Tube 3425-11
1 Bag (10 pcs/Bag x 12 Bags)
3425
Quote
-

Part Number : 1-9559-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (10 pcs x 12 bags)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    -
  • Specifications
    8-Strand Cap (Sterilized)
  • Manufacturer Product Name
    Micro Titer Tube 3425-11
  • Number Contained In Packet
    1 Bag (10 pcs/Bag x 12 Bags)
  • Manufacturer Model Number
    3425
  • Cap Material
    LDPE (Low Density Polyethylene)
  • Heat Resistant Temperature
    -80~+121℃
  • Tube, rack material
    PP (Polypropylene)
  • Features
    Suitable for dilution or mixing with a small number of samples. Letters and numbers are written on the rack or lid for easy recognition of samples. The 8 connected caps can be easily cut out with a cutter or scissors.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)