• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Centrifuge Tube With Screw Cap

Centrifuge Tube With Screw Cap

Processing from room temperature down to -196°C is possible. Silicone O-ring maintains a tight seal under low temperatures. T334-SPR type has a white comment space. Tube and cap can receive autoclave treatment together at 121°C.

Part Number

Configured Part Number is shown.

Part Number
1-2226-01
1-2226-02
1-2226-03
1-2226-04
1-2226-05
2-5360-01
2-5360-02
2-5360-03
2-5360-04
2-5360-05
Part NumberVolume DiscountDays to ShipCapacity
(ml)
Details Type Specifications Manufacturer Product Name Manufacturer Model Number Specification details Material Maximum Pressure Resistance Material of O-Ring Features Amount Of Content
7 Day(s) or more 0.5No scale markSkirtCentrifuge Tube With Screw Cap T334-2ST334-2Sγ-Ray SterilizedTube, cap: PP (Polypropylene)17000XGSiliconProcessing from room temperature down to -196°C is possible. Silicone O-ring maintains a tight seal under low temperatures. T334-SPR type has a white comment space. Tube and cap can receive autoclave treatment together at 121°C.1 case (50 pcs x 10 bags)
Quote 1.5No scale markSkirtCentrifuge Tube With Screw Cap T334-4ST334-4Sγ-Ray SterilizedTube, cap: PP (Polypropylene)17000XGSiliconProcessing from room temperature down to -196°C is possible. Silicone O-ring maintains a tight seal under low temperatures. T334-SPR type has a white comment space. Tube and cap can receive autoclave treatment together at 121°C.1 case (50 pcs x 10 bags)
7 Day(s) or more 1.5No scale markRound BottomCentrifuge Tube With Screw Cap T334-5ST334-5Sγ-Ray SterilizedTube, cap: PP (Polypropylene)17000XGSiliconProcessing from room temperature down to -196°C is possible. Silicone O-ring maintains a tight seal under low temperatures. T334-SPR type has a white comment space. Tube and cap can receive autoclave treatment together at 121°C.1 case (50 pcs x 10 bags)
7 Day(s) or more 2No scale markSkirtCentrifuge Tube With Screw Cap T334-6ST334-6Sγ-Ray SterilizedTube, cap: PP (Polypropylene)17000XGSiliconProcessing from room temperature down to -196°C is possible. Silicone O-ring maintains a tight seal under low temperatures. T334-SPR type has a white comment space. Tube and cap can receive autoclave treatment together at 121°C.1 case (50 pcs x 10 bags)
Quote 2No scale markRound BottomCentrifuge Tube With Screw Cap T334-7ST334-7Sγ-Ray SterilizedTube, cap: PP (Polypropylene)17000XGSiliconProcessing from room temperature down to -196°C is possible. Silicone O-ring maintains a tight seal under low temperatures. T334-SPR type has a white comment space. Tube and cap can receive autoclave treatment together at 121°C.1 case (50 pcs x 10 bags)
18 Day(s) or more 0.5Includes white writing space, Includes gradations and writing spaceSkirtCentrifuge Tube with Cap T334-2SPRT334-2SPRγ-Ray SterilizedTube, cap: PP (Polypropylene)17000XGSiliconProcessing from room temperature down to -196°C is possible. Silicone O-ring maintains a tight seal under low temperatures. T334-SPR type has a white comment space. Tube and cap can receive autoclave treatment together at 121°C.1 case (50 pcs x 10 bags)
7 Day(s) or more 1.5Includes white writing space, Includes gradations and writing spaceSkirtCentrifuge Tube with Cap T334-4SPRT334-4SPRγ-Ray SterilizedTube, cap: PP (Polypropylene)17000XGSiliconProcessing from room temperature down to -196°C is possible. Silicone O-ring maintains a tight seal under low temperatures. T334-SPR type has a white comment space. Tube and cap can receive autoclave treatment together at 121°C.1 case (50 pcs x 10 bags)
7 Day(s) or more 1.5Includes white writing space, Includes gradations and writing spaceRound BottomCentrifuge Tube with Cap T334-5SPRT334-5SPRγ-Ray SterilizedTube, cap: PP (Polypropylene)17000XGSiliconProcessing from room temperature down to -196°C is possible. Silicone O-ring maintains a tight seal under low temperatures. T334-SPR type has a white comment space. Tube and cap can receive autoclave treatment together at 121°C.1 case (50 pcs x 10 bags)
7 Day(s) or more 2Includes white writing space, Includes gradations and writing spaceSkirtCentrifuge Tube with Cap T334-6SPRT334-6SPRγ-Ray SterilizedTube, cap: PP (Polypropylene)17000XGSiliconProcessing from room temperature down to -196°C is possible. Silicone O-ring maintains a tight seal under low temperatures. T334-SPR type has a white comment space. Tube and cap can receive autoclave treatment together at 121°C.1 case (50 pcs x 10 bags)
61 Day(s) or more 2Includes white writing space, Includes gradations and writing spaceRound BottomCentrifuge Tube with Cap T334-7SPRT334-7SPRγ-Ray SterilizedTube, cap: PP (Polypropylene)17000XGSiliconProcessing from room temperature down to -196°C is possible. Silicone O-ring maintains a tight seal under low temperatures. T334-SPR type has a white comment space. Tube and cap can receive autoclave treatment together at 121°C.1 case (50 pcs x 10 bags)

Loading...

  1. 1

Basic Information

Product Type Micro Tube Size(mm) φ10×47 Number Contained In Packet 1 case (contains 50 pcs/bag x 10 bags)
Amount Of Content 1 case (50 pcs x 10 bags)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)