• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Micro Tube with Lock

Micro Tube with Lock

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Lockable lid makes it safe for use in boiling and freezing.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (1,000 pcs)
  • 1 Pack (500 pcs)
  • Clear
Capacity(ml)

Refine by

  • 0.6
  • 1.5
  • 2
  • Clear
Manufacturer Product Name

Refine by

  • Micro Tube L-510-GRD
  • Micro Tube L-508-GRD
  • Micro Tube L-502-GRD
  • Clear
Number Contained In Packet

Refine by

  • 1 Bag (500 pcs)
  • 1 Bag (1000 pcs)
  • Clear
Manufacturer Model Number

Refine by

  • L-510-GRD
  • L-508-GRD
  • L-502-GRD
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (1,000 pcs)
0.6
Micro Tube L-502-GRD
1 Bag (1000 pcs)
L-502-GRD
6 Day(s) or more
-

Part Number : 1-7913-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (1,000 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    0.6
  • Manufacturer Product Name
    Micro Tube L-502-GRD
  • Number Contained In Packet
    1 Bag (1000 pcs)
  • Manufacturer Model Number
    L-502-GRD
  • Material
    PP (Polypropylene)
  • Centrifugal strength (XG)
    30000
  • Outer Diameter(mm)
    φ7.8
  • Features
    Lockable lid makes it safe for use in boiling and freezing.
1 Pack (500 pcs)
1.5
Micro Tube L-510-GRD
1 Bag (500 pcs)
L-510-GRD
6 Day(s) or more
-

Part Number : 1-7913-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    1.5
  • Manufacturer Product Name
    Micro Tube L-510-GRD
  • Number Contained In Packet
    1 Bag (500 pcs)
  • Manufacturer Model Number
    L-510-GRD
  • Material
    PP (Polypropylene)
  • Centrifugal strength (XG)
    24000
  • Outer Diameter(mm)
    φ 10.8
  • Features
    Lockable lid makes it safe for use in boiling and freezing.
1 Pack (500 pcs)
2
Micro Tube L-508-GRD
1 Bag (500 pcs)
L-508-GRD
6 Day(s) or more
-

Part Number : 1-7913-03
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    2
  • Manufacturer Product Name
    Micro Tube L-508-GRD
  • Number Contained In Packet
    1 Bag (500 pcs)
  • Manufacturer Model Number
    L-508-GRD
  • Material
    PP (Polypropylene)
  • Centrifugal strength (XG)
    25000
  • Outer Diameter(mm)
    φ 10.8
  • Features
    Lockable lid makes it safe for use in boiling and freezing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)