• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Culture Bottle【1-10 Pieces Per Package】

Culture Bottle

Made of reinforced material durable up to 120°C, it can undergo sterilization. A large amount of tissue culture seedlings can be propagated, as this product provides a larger cultivation area and capacity than a flask. Stackable and with convenient portability.

Part Number

Configured Part Number is shown.

Part Number
2-086-01
2-086-02
2-086-05
2-086-06
2-086-11
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)
Details Type Manufacturer Product Name Number Contained In Packet Manufacturer Model Number JAN Code Mouth Outer Diameter
(φ mm)
Main Body Material Cap Material Features Footnotes Amount Of Content

10 Pieces Per Package

6 Day(s) or more φ80×102No GasketCulture Bottle CB-1 10 Pcs1 case (contains 10 pcs)CB-1456011174412670PC (Polycarbonate)TPX (Methylpentene Resin)Reinforced material capable of withstanding 120°C is used for sterilization. A large amount of tissue culture seedlings can be propagated, as this product provides a larger cultivation area and capacity than a flask. It is also stackable for convenient and easy carrying.Loosen the cap screw when sterilizing by autoclave.1 Box (10 pcs)

10 Pieces Per Package

6 Day(s) or more φ80×102With GasketCulture Bottle CB-1B 10 Pcs1 case (contains 10 pcs)CB-1B456011174413370PC (Polycarbonate)TPX (Methylpentene Resin)Reinforced material capable of withstanding 120°C is used for sterilization. A large amount of tissue culture seedlings can be propagated, as this product provides a larger cultivation area and capacity than a flask. It is also stackable for convenient and easy carrying.Loosen the cap screw when sterilizing by autoclave.1 Box (10 pcs)

10 Pieces Per Package

6 Day(s) or more 100×110×100With Cotton Plug and Closed with a TPX CapCulture Bottle CB-3 10 Pcs1 case (contains 10 pcs)CB-3456011174416475PC (Polycarbonate)TPX (Methylpentene Resin)Reinforced material capable of withstanding 120°C is used for sterilization. A large amount of tissue culture seedlings can be propagated, as this product provides a larger cultivation area and capacity than a flask. It is also stackable for convenient and easy carrying.Loosen the cap screw when sterilizing by autoclave.1 Pack (10 pcs.)
6 Day(s) or more -Replacement Cap (Made by TPX) (for CB-1 and 2)Culture Bottle TPX CapReplacement Cap (Made by TPX) (for CB-1 and 2)Replacement Cap (Made by TPX) (for CB-1 and 2)4571110711415Replacement Cap (Made by TPX) (for CB-1 and 2)PC (Polycarbonate)TPX (Methylpentene Resin)Reinforced material capable of withstanding 120°C is used for sterilization. A large amount of tissue culture seedlings can be propagated, as this product provides a larger cultivation area and capacity than a flask. It is also stackable for convenient and easy carrying.Loosen the cap screw when sterilizing by autoclave.1 pc.
6 Day(s) or more -Silicone gasket (for CB-1, 2)Silicone gasket for CB-1, 2Silicone gasket (for CB-1, 2)Silicone gasket (for CB-1, 2)4571110711446Silicone gasket (for CB-1, 2)PC (Polycarbonate)TPX (Methylpentene Resin)Reinforced material capable of withstanding 120°C is used for sterilization. A large amount of tissue culture seedlings can be propagated, as this product provides a larger cultivation area and capacity than a flask. It is also stackable for convenient and easy carrying.Loosen the cap screw when sterilizing by autoclave.1 pc.

Loading...

  1. 1

Basic Information

Product Type Culture Container

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)