- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity (ml) |
Cap Type |
Manufacturer Product Name |
Number Contained In Packet |
Manufacturer Model Number |
Operating capacity (ml) |
Culture Surface (cm2) |
Internal Capacity |
|
₹ 34,630.84
|
1 Pack(s)
|
200 Pieces Per Package
|
|
5 Day(s) or more
|
70 |
Two-position |
Easy Flask 156340 |
1 Box (10 pcs/Pack x 20 Packages) |
156340 |
7 |
25 |
1 case (10 pcs x 20 packs) |
|
₹ 47,717.51
|
1 Pack(s)
|
200 Pieces Per Package
|
|
5 Day(s) or more
|
70 |
0.2 μm Filter |
Easy Flask 156367 |
1 Box (10 pcs/Pack x 20 Packages) |
156367 |
7 |
25 |
1 case (10 pcs x 20 packs) |
|
₹ 28,801.78
|
1 Pack(s)
|
100 Pieces Per Package
|
|
12 Day(s) or more
|
260 |
Two-position |
Easy Flask 156472 |
1 Box (5 pcs/Pack x 20 Packages) |
156472 |
25 |
75 |
1 case (5 pcs x 20 packs) |
|
₹ 38,283.36
|
1 Pack(s)
|
100 Pieces Per Package
|
|
5 Day(s) or more
|
260 |
0.2 μm Filter |
Easy Flask 156499 |
1 Box (5 pcs/Pack x 20 Packages) |
156499 |
25 |
75 |
1 case (5 pcs x 20 packs) |
|
₹ 22,366.00
|
1 Pack(s)
|
30 Pieces Per Package
|
|
12 Day(s) or more
|
660 |
Two-position |
Easy Flask 159920 |
1 Box (5 pcs/Pack x 6 Packages) |
159920 |
55 |
175 |
1 case (5 pcs x 6 packs) |
|
₹ 26,453.84
|
1 Pack(s)
|
30 Pieces Per Package
|
|
30 Day(s) or more
|
660 |
0.2 μm Filter |
Easy Flask 159910 |
1 Box (5 pcs/Pack x 6 Packages) |
159910 |
55 |
175 |
1 case (5 pcs x 6 packs) |
|
₹ 25,845.75
|
1 Pack(s)
|
30 Pieces Per Package
|
|
5 Day(s) or more
|
800 |
0.2 μm Filter |
Easy Flask 159934 |
1 Box (5 pcs/Pack x 6 Packages) |
159934 |
150 |
225 |
1 case (5 pcs x 6 packs) |
Basic Specifications
-
- Product Type
- Culture Container
-
- Specification details
- Non-toxic/Pyrogen-free γ ray sterilized
-
- Main Body Material
- PS (Polystyrene)
-
- Cap Material
- HDPE (High Density Polyethylene)
-
- Features
- The cap can be opened/closed with only 1/3 rotation. Pipettes and cell scrapers can reach every corner of the culture surface. The culture surface is given Nunclon™ Delta treatment, making it excellent in cell adhesion and proliferation. Volume scale is given on both sides of the flask. The two-position type makes it easy to see whether the cap is opened or closed by simply checking the Y mark at the top of the cap, even when it is stacked in the incubator.
Product Description
The cap can be opened/closed with only 1/3 rotation. Pipettes, cell scrapers, etc., can reach the entire culture surface. The culture surface has excellent cell adhesive properties / propagation properties thanks to the Nunclon(TM) Delta surface treatment.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity (ml) |
Cap Type |
Manufacturer Product Name |
Number Contained In Packet |
Manufacturer Model Number |
Operating capacity (ml) |
Culture Surface (cm2) |
Internal Capacity |
|
₹ 34,630.84
|
1 Pack(s)
|
200 Pieces Per Package
|
|
5 Day(s) or more
|
70 |
Two-position |
Easy Flask 156340 |
1 Box (10 pcs/Pack x 20 Packages) |
156340 |
7 |
25 |
1 case (10 pcs x 20 packs) |
|
₹ 47,717.51
|
1 Pack(s)
|
200 Pieces Per Package
|
|
5 Day(s) or more
|
70 |
0.2 μm Filter |
Easy Flask 156367 |
1 Box (10 pcs/Pack x 20 Packages) |
156367 |
7 |
25 |
1 case (10 pcs x 20 packs) |
|
₹ 28,801.78
|
1 Pack(s)
|
100 Pieces Per Package
|
|
12 Day(s) or more
|
260 |
Two-position |
Easy Flask 156472 |
1 Box (5 pcs/Pack x 20 Packages) |
156472 |
25 |
75 |
1 case (5 pcs x 20 packs) |
|
₹ 38,283.36
|
1 Pack(s)
|
100 Pieces Per Package
|
|
5 Day(s) or more
|
260 |
0.2 μm Filter |
Easy Flask 156499 |
1 Box (5 pcs/Pack x 20 Packages) |
156499 |
25 |
75 |
1 case (5 pcs x 20 packs) |
|
₹ 22,366.00
|
1 Pack(s)
|
30 Pieces Per Package
|
|
12 Day(s) or more
|
660 |
Two-position |
Easy Flask 159920 |
1 Box (5 pcs/Pack x 6 Packages) |
159920 |
55 |
175 |
1 case (5 pcs x 6 packs) |
|
₹ 26,453.84
|
1 Pack(s)
|
30 Pieces Per Package
|
|
30 Day(s) or more
|
660 |
0.2 μm Filter |
Easy Flask 159910 |
1 Box (5 pcs/Pack x 6 Packages) |
159910 |
55 |
175 |
1 case (5 pcs x 6 packs) |
|
₹ 25,845.75
|
1 Pack(s)
|
30 Pieces Per Package
|
|
5 Day(s) or more
|
800 |
0.2 μm Filter |
Easy Flask 159934 |
1 Box (5 pcs/Pack x 6 Packages) |
159934 |
150 |
225 |
1 case (5 pcs x 6 packs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy