- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Petri Dish
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Thickness (mm) |
Manufacturer Product Name |
Internal Capacity |
|
₹ 2,249.78
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ100×20 |
0.8 |
Stainless Steel Petri Dish 100x20x0.8 |
1 pc. |
|
₹ 6,298.04
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ200×35 |
1.0 |
Stainless Steel Petri Dish 200x35x1.0 |
1 pc. |
Basic Specifications
-
- Product Type
- Petri dish, dish
-
- Material
- Stainless Steel (SUS304)
-
- Internal Capacity
- 1 pc.
Product Description
[Material]
· Material: Stainless steel (SUS304)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Thickness (mm) |
Manufacturer Product Name |
Internal Capacity |
|
₹ 2,249.78
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ100×20 |
0.8 |
Stainless Steel Petri Dish 100x20x0.8 |
1 pc. |
|
₹ 6,298.04
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ200×35 |
1.0 |
Stainless Steel Petri Dish 200x35x1.0 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy