- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cool Incubator Temperature Settable (°C) 3–65
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Dimensions (mm) |
Settable Temperature (°C) |
External Dimensions (mm) |
Convection system |
Power Supply (V) |
Weight (g) |
Manufacturer Product Name |
Manufacturer Model Number |
Material |
Power Consumption (W) |
Power cord length (m) |
Power Cord |
Temperature Control Accuracy |
Temperature Distribution Width |
Safety Device |
Specification details |
Cooling/heating device |
Drain Water |
Accessory |
Features |
Amount Of Content |
|
₹ 112,686.15
|
1 Piece(s)
|
|
6 Day(s) or more
|
265X260X360 |
3~45 |
345X445X477 |
Natural Convection |
AC100V 50/60Hz |
12000 |
Cooling Incubator CN-25C |
CN-25C |
Interior: Aluminum / Epoxy Baked Paint, Exterior: ABS Resin |
98 |
1.95 |
2P plug |
±0.5 (no load) |
±0.5°C (at 35°C operation) |
Excessive Temperature Rise Prevention Function |
Natural Convection Method (5 surfaces) |
Peltier Element Module |
Natural-evaporation Type |
3 Shelf Board x (One Tier) |
As it cools and warms from the 5 sides inside the chamber, the internal temperature distribution is uniform. Storage capacity is 25 L and the Petri dish (φ 90 X 15 mm) can hold about 100 sheets. |
1 unit |
|
₹ 129,433.42
|
1 Piece(s)
|
|
6 Day(s) or more
|
265X260X360 |
3~65 |
345X445X477 |
Natural Convection |
AC100V 50/60Hz |
13000 |
Cooling Incubator SLC-25A |
SLC-25A |
Interior: Aluminum / Epoxy Baked Paint, Exterior: ABS Resin |
98 |
1.95 |
2P plug |
±0.5 (no load) |
±0.5°C (at 35°C operation) |
Excessive Temperature Rise Prevention Function |
Natural Convection Method (5 surfaces) |
Peltier Element Module |
Natural-evaporation Type |
1 Shelf Board x (One Tier) |
As it cools and warms from the 5 sides inside the chamber, the internal temperature distribution is uniform. Storage capacity is 25 L and the Petri dish (φ 90 X 15 mm) can hold about 100 sheets. |
1 unit |
|
₹ 9,206.69
|
1 Piece(s)
|
|
6 Day(s) or more
|
- |
- |
- |
- |
- |
- |
Cooling Incubator SLC-K252 |
SLC-K252 (Door Lock Set) |
ABS Resin |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
SLC-K252 is a retrofittable set of locks for attaching padlock (sold separately) on the door part of CN 25C and SLC-25A. |
1 Set |
Product Description
As it cools and warms from the 5 sides inside the chamber, the internal temperature distribution is uniform. The storage capacity is 25 L and about 100 Petri dishes (φ90 x 15 mm) can be stored.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Dimensions (mm) |
Settable Temperature (°C) |
External Dimensions (mm) |
Convection system |
Power Supply (V) |
Weight (g) |
Manufacturer Product Name |
Manufacturer Model Number |
Material |
Power Consumption (W) |
Power cord length (m) |
Power Cord |
Temperature Control Accuracy |
Temperature Distribution Width |
Safety Device |
Specification details |
Cooling/heating device |
Drain Water |
Accessory |
Features |
Amount Of Content |
|
₹ 112,686.15
|
1 Piece(s)
|
|
6 Day(s) or more
|
265X260X360 |
3~45 |
345X445X477 |
Natural Convection |
AC100V 50/60Hz |
12000 |
Cooling Incubator CN-25C |
CN-25C |
Interior: Aluminum / Epoxy Baked Paint, Exterior: ABS Resin |
98 |
1.95 |
2P plug |
±0.5 (no load) |
±0.5°C (at 35°C operation) |
Excessive Temperature Rise Prevention Function |
Natural Convection Method (5 surfaces) |
Peltier Element Module |
Natural-evaporation Type |
3 Shelf Board x (One Tier) |
As it cools and warms from the 5 sides inside the chamber, the internal temperature distribution is uniform. Storage capacity is 25 L and the Petri dish (φ 90 X 15 mm) can hold about 100 sheets. |
1 unit |
|
₹ 129,433.42
|
1 Piece(s)
|
|
6 Day(s) or more
|
265X260X360 |
3~65 |
345X445X477 |
Natural Convection |
AC100V 50/60Hz |
13000 |
Cooling Incubator SLC-25A |
SLC-25A |
Interior: Aluminum / Epoxy Baked Paint, Exterior: ABS Resin |
98 |
1.95 |
2P plug |
±0.5 (no load) |
±0.5°C (at 35°C operation) |
Excessive Temperature Rise Prevention Function |
Natural Convection Method (5 surfaces) |
Peltier Element Module |
Natural-evaporation Type |
1 Shelf Board x (One Tier) |
As it cools and warms from the 5 sides inside the chamber, the internal temperature distribution is uniform. Storage capacity is 25 L and the Petri dish (φ 90 X 15 mm) can hold about 100 sheets. |
1 unit |
|
₹ 9,206.69
|
1 Piece(s)
|
|
6 Day(s) or more
|
- |
- |
- |
- |
- |
- |
Cooling Incubator SLC-K252 |
SLC-K252 (Door Lock Set) |
ABS Resin |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
SLC-K252 is a retrofittable set of locks for attaching padlock (sold separately) on the door part of CN 25C and SLC-25A. |
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy