(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cool Incubator Temperature Settable (°C) 5 to 60 Internal Capacity (L) 6x2–12x2

Cool Incubator Temperature Settable (°C) 5 to 60 Internal Capacity (L) 6x2–12x2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 160,557.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Low Temperature Culture Device
  • Settable Temperature(°C)
    5–60
  • Convection system
    Forced Convection
  • Power Supply(V)
    AC100V 50/60Hz
  • Material
    Body / sheet metal baked finish, Inside of cabinet / stainless steel, Internal transparent door / PMMA (Acrylic)
  • Power cord length(m)
    2
  • Power Cord
    2P plug
  • Temperature accuracy
    ±1.0℃
  • Ambient Operating Temperature Range
    12~28℃
  • Specification details
    Temperature Setting Range: 5-60°C *When using at 10°C or lower, keep room temperature below 20°C.
  • Accessory
    Shelf Board x 2 Pieces
  • Features
    Independent control is possible with 2 room type (maximum temperature difference: 45°C). Even if the outside door is opened, there is an internal transparent door, so less change in temperature is observed. The circulation fan uniformly distributes the temperature within the cabinet.
  • Footnotes
    Given that this is a heat exchange type product, please use in a sufficiently ventilated area.
  • Amount Of Content
    1 unit

Product Description

Independent control is possible with 2-chamber type (maximum temperature difference: 45). Even if the outside door is opened, there is an internal transparent door, so less change in temperature is observed. The circulating fan provides uniform temperature distribution within the storage compartment.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list