- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cool Incubator Temperature Settable (°C) 5 to 60 Internal Capacity (L) 30–55
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Dimensions (mm) |
External Dimensions (mm) |
Weight (g) |
Amount Of Content (L) |
Manufacturer Product Name |
Manufacturer Model Number |
Capacity (Maximum Tilling Value) (W) |
Accessory |
Amount Of Content |
|
₹ 188,703.45
|
1 Piece(s)
|
|
6 Day(s) or more
|
362X320X488 |
456X472X669 |
42000 |
55 |
Cooling Incubator A5501 |
A5501 |
200 |
3 Shelf Boards |
1 unit |
|
₹ 155,960.11
|
1 Piece(s)
|
|
6 Day(s) or more
|
362X320X262 |
456X472X441 |
28000 |
30 |
Cooling Incubator A3001 |
A3001 |
120 |
1 Shelf Board |
1 unit |
Basic Specifications
-
- Product Type
- Low Temperature Culture Device
-
- Settable Temperature(°C)
- 5–60
-
- Convection system
- Forced Convection
-
- Power Supply(V)
- AC100V 50/60Hz
-
- Material
- Body / sheet metal baked finish, Inside of cabinet / stainless steel, Internal transparent door / PMMA (Acrylic)
-
- Power cord length(m)
- 2
-
- Power Cord
- 2P plug
-
- Temperature accuracy
- ±1.5℃
-
- Temperature Control System
- PID
-
- Function
- Digital Temperature Settings
-
- Features
- Even if the external door is opened there is still a transparent internal door so the inside can be viewed without significantly affecting the temperature. The circulation fan within the unit ensures a uniform temperature distribution. A3001 can be stacked on top of A4201/A5501 for use.
-
- Footnotes
- Given that this is a heat exchange type product, please use in a sufficiently ventilated area.
-
- Amount Of Content
- 1 unit
Product Description
Even if the outside door is opened, there is an internal transparent door, so less change in temperature is observed. The circulation fan within the unit ensures a uniform temperature distribution.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Dimensions (mm) |
External Dimensions (mm) |
Weight (g) |
Amount Of Content (L) |
Manufacturer Product Name |
Manufacturer Model Number |
Capacity (Maximum Tilling Value) (W) |
Accessory |
Amount Of Content |
|
₹ 188,703.45
|
1 Piece(s)
|
|
6 Day(s) or more
|
362X320X488 |
456X472X669 |
42000 |
55 |
Cooling Incubator A5501 |
A5501 |
200 |
3 Shelf Boards |
1 unit |
|
₹ 155,960.11
|
1 Piece(s)
|
|
6 Day(s) or more
|
362X320X262 |
456X472X441 |
28000 |
30 |
Cooling Incubator A3001 |
A3001 |
120 |
1 Shelf Board |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy