Specifications of 1-7605-01
-
- Product Type
- Culture equipment
-
- Internal Dimensions(mm)
- 422X372X346
-
- Settable Temperature(°C)
- Room temperature +5 to 45 (blowing temperature)
-
- External Dimensions(mm)
- 450X400X440
-
- Convection system
- Forced Convection
-
- Power Supply(V)
- AC100V 50/60Hz
-
- Weight(g)
- 9000
-
- Manufacturer Product Name
- Incubation Cover I-COVER
-
- Manufacturer Model Number
- I-COVER
-
- JAN Code
- 4560111768696
-
- Material
- Main body / Transparent PMMA (acrylic) 4 mm thickness, Heater unit / Steel plate baking finish
-
- Temperature Adjustment Method
- Thermostat/Dial Type
-
- Heater capacity(W)
- 200
-
- Specification details
- With Rod-Shaped Thermometer for Measuring Internal Temperature
-
- Features
- A simple-type incubator used by covering the sample. Observation of the sample is easy as all 4 directions are clear acrylic.
-
- Footnotes
- Temperature control range may differ when putting heating element inside the storage. The temperature scale of the temperature control dial is a guideline.
-
- Amount Of Content
- 1 unit
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy