(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3173-01 |
1-3174-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Dimensions (mm) |
External Dimensions (mm) |
Weight (g) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 52,851.56 |
1 Piece(s) | 6 Day(s) or more | 215X215X150 | 250X250X250 | 3200 | Mini Incubator UI-50 | UI-50 | 4560111767095 | 1 unit | ||
₹ 72,811.20 |
1 Piece(s) | 6 Day(s) or more | 315X315X300 | 350X350X400 | 5500 | Personal Incubator WI-50 | WI-50 | 4560111767101 | 1 unit |
Part Number |
---|
The main body is an integrated molded article made of AS resin, and has excellent airtightness. Samples can easily be observed from the outside since the whole surface is smoky transparent. With the hot air circulation system, temperature variation is reduced, thus making it possible to maintain a stable constant temperature. Suitable for simple constant temperature storage. Large model (WI-50) that allows storage of flasks and test tubes.
Part Number |
---|
1-3173-01 |
1-3174-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Dimensions (mm) |
External Dimensions (mm) |
Weight (g) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 52,851.56 |
1 Piece(s) | 6 Day(s) or more | 215X215X150 | 250X250X250 | 3200 | Mini Incubator UI-50 | UI-50 | 4560111767095 | 1 unit | ||
₹ 72,811.20 |
1 Piece(s) | 6 Day(s) or more | 315X315X300 | 350X350X400 | 5500 | Personal Incubator WI-50 | WI-50 | 4560111767101 | 1 unit |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy