- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Compact Incubator, Culture Equipment, Settable Temperature (°C), Room Temperature + 5-80
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Dimensions (mm) |
Settable Temperature (°C) |
External Dimensions (mm) |
Convection system |
Power Supply (V) |
Weight (g) |
Manufacturer Product Name |
Manufacturer Model Number |
Power cord length (m) |
Power Cord |
Temperature Setting Increment (°C) |
Temperature Distribution Width |
Sensor |
Temperature Control System |
Heater capacity (W) |
Safety Device |
Timer Setting Range |
Timer function |
Small Sight Glass |
Accessory |
Amount Of Content |
|
₹ 82,940.24
|
1 Piece(s)
|
|
6 Day(s) or more
|
180X240X220 |
Room Temperature +5-80 |
250X320X400 |
Natural Convection |
AC100V 50/60Hz 3A |
9500 |
Small Incubator IC-150MA |
IC-150MA |
1.5 |
3P Plug |
1 |
4℃ |
K Thermocouple |
Microcomputer PID Control |
300 |
Excessive Temperature Rise Prevention Device / Overcurrent Prevention Breaker |
1 min. - 99 h 59 min. |
ON, OFF, ON/OFF, SV Start |
70X190mm |
2 Shelves / 4 Shelf Brackets. |
1 unit |
|
₹ 5,329.45
|
1 Piece(s)
|
|
6 Day(s) or more
|
178X215 |
- |
- |
- |
- |
- |
For IC-150MA, with shelf plate and plate support |
Dedicated Shelf Plate |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
1 pc. |
Basic Specifications
-
- Product Type
- Culture equipment
-
- Shelf Pitch
- 30 mm (MAX 6 Levels)
-
- Features
- PID control by microcomputer is used for temperature control, enabling highly accurate and stable performance. Standardly equipped with 4-function timer. Temperature is indicated by the PV/SV 2-stage display, allowing actual value and set value to be confirmed instantly.
Product Description
[Features]
·PID control with a microcomputer is used for temperature control, providing highly accurate and stable performance.
·Equipped with four types of timer functions as standard.
·The temperature display uses a two-stage PV/SV display, allowing you to check the actual measured value and set value at a glance.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Dimensions (mm) |
Settable Temperature (°C) |
External Dimensions (mm) |
Convection system |
Power Supply (V) |
Weight (g) |
Manufacturer Product Name |
Manufacturer Model Number |
Power cord length (m) |
Power Cord |
Temperature Setting Increment (°C) |
Temperature Distribution Width |
Sensor |
Temperature Control System |
Heater capacity (W) |
Safety Device |
Timer Setting Range |
Timer function |
Small Sight Glass |
Accessory |
Amount Of Content |
|
₹ 82,940.24
|
1 Piece(s)
|
|
6 Day(s) or more
|
180X240X220 |
Room Temperature +5-80 |
250X320X400 |
Natural Convection |
AC100V 50/60Hz 3A |
9500 |
Small Incubator IC-150MA |
IC-150MA |
1.5 |
3P Plug |
1 |
4℃ |
K Thermocouple |
Microcomputer PID Control |
300 |
Excessive Temperature Rise Prevention Device / Overcurrent Prevention Breaker |
1 min. - 99 h 59 min. |
ON, OFF, ON/OFF, SV Start |
70X190mm |
2 Shelves / 4 Shelf Brackets. |
1 unit |
|
₹ 5,329.45
|
1 Piece(s)
|
|
6 Day(s) or more
|
178X215 |
- |
- |
- |
- |
- |
For IC-150MA, with shelf plate and plate support |
Dedicated Shelf Plate |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy