(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micropipette Stand, Number of Hooks (Pcs) 4/6

Micropipette Stand, Number of Hooks (Pcs) 4/6

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 3-5323-11

  • Product Type
    Micropipette Stand, Tip Storage
  • Material
    [Other] PMMA
  • External Dimensions(mm)
    215×150×212
  • No. of Positions(pc.)
    4
  • Product Name
    Micro Pipette Stand NJ2
  • Manufacturer Model Number
    NJ2
  • JAN Code
    4562108508933
  • Material Details
    PMMA (Acrylic)
  • Applicable Pipette
    Nichipet
  • Capacity
    1 pc.
Part Number
3-5323-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 7,229.73

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Micropipette Stand, Tip Storage
  • Material
    PMMA
  • External Dimensions(mm)
    215×150×212
  • No. of Positions(pc.)
    4
  • Product Name
    Micro Pipette Stand NJ2
  • Manufacturer Model Number
    NJ2
  • JAN Code
    4562108508933
  • Material Details
    PMMA (Acrylic)
  • Applicable Pipette
    Nichipet
  • Capacity
    1 pc.

Product Description

PMMA specification.

Specifications of 3-5323-11

  • Product Type
    Micropipette Stand, Tip Storage
  • Material
    [Other] PMMA
  • External Dimensions(mm)
    215×150×212
  • No. of Positions(pc.)
    4
  • Product Name
    Micro Pipette Stand NJ2
  • Manufacturer Model Number
    NJ2
  • JAN Code
    4562108508933
  • Material Details
    PMMA (Acrylic)
  • Applicable Pipette
    Nichipet
  • Capacity
    1 pc.
Part Number
3-5323-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 7,229.73

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list