• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Pipette Case

Pipette Case

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Basic Specifications

  • Product Type
    Pipette Stand, Storage
  • Material
    PVC
  • External Dimensions(mm)
    150×173×460
  • Product Name
    Pipette Case S-2 Type
  • Manufacturer Model Number
    S-2 Type
  • JAN Code
    4560111770941
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s) or more
-

Part Number : 3-197-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pipette Stand, Storage
  • Material
    PVC
  • External Dimensions(mm)
    150×173×460
  • Product Name
    Pipette Case S-2 Type
  • Manufacturer Model Number
    S-2 Type
  • JAN Code
    4560111770941
  • Material Details
    PVC (Polyvinyl Chloride Resin)
  • Features
    This product cleanly stores various types of washed pipettes so that they are not covered with dust. The lid can be used as a pipette hanger stand.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)