(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Desiccator VXS/VXH/VXL

Vacuum Desiccator VXS/VXH/VXL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

Specifications of 1-5943-01

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    1.3
  • External Dimensions(mm)
    150×150×150
  • Internal dimensions(mm)
    110×110×110
  • Caster
    NA
  • Material
    Main body / Transparent reinforced PMMA (acrylic), Valve and vacuum gauge attaching portion / PC (polycarbonate)
  • Product Name
    Vacuum Desiccator VXS
  • Weight(kg)
    3
  • Manufacturer Model Number
    VXS
  • JAN Code
    4560111768122
  • Accessory
    Vacuum gauge x 1 pc, Vacuum valve (ø14 mm O.D.)
  • Recommended vacuum pump
    (1-9197-01) Dry Vacuum Pump DAP-6D, (1-4148-11) Dry Vacuum Pump DTC-22
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Footnotes
    Size excludes protruding parts.
  • Internal Capacity
    1 unit
Part Number
1-5943-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 46,735.22

1 Piece(s) 5 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Product Description

A vacuum desiccator ideal for small-scale experiments.
[Features]
· Uses a silicone seal with high airtightness.
· Material: Main body: Transparent reinforced PMMA (acrylic), valve and vacuum attaching portion: PC (polycarbonate).
· Capacity : approx. 1.3 L.
· Allowable degree of vacuum: approximately 133 Pa.
· Accessories: Vacuum gauge x 1 pc, vacuum valve (φ14 mm O.D.) x 1 pc. * Size excludes protruding parts.
[Applications]
· A small vacuum desiccator suitable for micro sample amounts.
· A vacuum desiccator ideal for small-scale experiments.

Specifications of 1-5943-01

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    1.3
  • External Dimensions(mm)
    150×150×150
  • Internal dimensions(mm)
    110×110×110
  • Caster
    NA
  • Material
    Main body / Transparent reinforced PMMA (acrylic), Valve and vacuum gauge attaching portion / PC (polycarbonate)
  • Product Name
    Vacuum Desiccator VXS
  • Weight(kg)
    3
  • Manufacturer Model Number
    VXS
  • JAN Code
    4560111768122
  • Accessory
    Vacuum gauge x 1 pc, Vacuum valve (ø14 mm O.D.)
  • Recommended vacuum pump
    (1-9197-01) Dry Vacuum Pump DAP-6D, (1-4148-11) Dry Vacuum Pump DTC-22
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Footnotes
    Size excludes protruding parts.
  • Internal Capacity
    1 unit
Part Number
1-5943-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 46,735.22

1 Piece(s) 5 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Loading...

Product Specifications

Vacuum Desiccator Suitable For Microsamples

1-5943-01 (Vacuum Desiccator VXS) outer dimensions: W150 × D150 × H150 mm, inner dimensions: W110 × D110 × H110 mm, quantity: 1 unit

1-5943-01 (Vacuum Desiccator VXS)

Outer dimensions: W150 × D150 × H150 mm
Inner dimensions: W110 × D110 × H110 mm
Inner capacity: 1 unit

1-5943-02 (Vacuum Desiccator VXH) outer dimensions: W150 × D150 × H250 mm, inner dimensions: W110 × D110 × H210 mm, quantity: 1 set, main body / vacuum gauge / vacuum valve ø14 (outer diameter 14 mm)

1-5943-02 (Vacuum Desiccator VXH)

Outer dimensions: W150 × D150 × H250 mm
Inner dimensions: W110 × D110 × H210 mm
Inner capacity: 1 set, main body / vacuum gauge / vacuum valve ø14 (outer diameter 14 mm)

1-5943-03 (Vacuum Desiccator VXL) outer dimensions: W250 × D150 × H150 mm, inner dimensions: 210 × D110 × H110 mm, quantity: 1 set, main body / vacuum gauge / vacuum valve ø14 (outer diameter 14 mm)

1-5943-03 (Vacuum Desiccator VXL)

Outer dimensions: W250 × D150 × H150 mm
Inner dimensions: 210 × D110 × H110 mm
Inner capacity: 1 set, main body / vacuum gauge / vacuum valve ø14 (outer diameter 14 mm)


X
whatsapp-qr whatsapp-icon
Close

Comparison list