- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Duct Diameter (mm) |
Product Name |
Manufacturer Model Number |
JAN Code |
Features |
|
|
₹ 100,977.15
|
1 Piece(s)
|
|
8 Day(s) or more
|
600X500X520 |
- |
Pasolina Glove Box AS-600S |
AS-600S |
4560111772648 |
Equipped with a UV sterilization light (15 W) and a fluorescent light for inside the cabinet. |
1 unit |
|
₹ 144,435.13
|
1 Piece(s)
|
|
8 Day(s) or more
|
600 x 500 x 640 (including duct) |
For ø75 Duct |
Glove compartment AS-600SE |
AS-600SE (with Exhaust Duct) |
4560111772655 |
Equipped with a UV sterilization light (15 W) and a fluorescent light for inside the cabinet. This type comes with an exhaust duct joint (the duct hose is sold separately). |
1 unit |
Basic Specifications
-
- Product Type
- Glove compartment
-
- Sterilization lamp
- Available
-
- Weight(kg)
- 14.3
-
- Power cord length(m)
- 1.8 (2P Plug)
-
- Outlet specification
- -
-
- Fluorescent Light
- 10WX1 pieces
-
- Main Body Material
- Stainless steel (SUS304) (frame)
-
- Window Material
- PC (Polycarbonate) (Regular side)
-
- Gloves(mm)
- Cuff Inner Diameter / 130 mm, Thickness / 0.4 mm (With Powder)
-
- Power Supply
- AC100V50/60Hz
-
- Specifications/sterilization lamp
- 15 W x 1 pc (Average sterilization life 4,000 hours)
-
- Footnotes
- Size excludes the glove holder.
-
- Accessory
- Gloves for Glove Compartment Large x 1 Pair
-
-
- 1 unit
Product Description
Equipped with a UV sterilization light (15 W) and a fluorescent light for inside the cabinet.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Duct Diameter (mm) |
Product Name |
Manufacturer Model Number |
JAN Code |
Features |
|
|
₹ 100,977.15
|
1 Piece(s)
|
|
8 Day(s) or more
|
600X500X520 |
- |
Pasolina Glove Box AS-600S |
AS-600S |
4560111772648 |
Equipped with a UV sterilization light (15 W) and a fluorescent light for inside the cabinet. |
1 unit |
|
₹ 144,435.13
|
1 Piece(s)
|
|
8 Day(s) or more
|
600 x 500 x 640 (including duct) |
For ø75 Duct |
Glove compartment AS-600SE |
AS-600SE (with Exhaust Duct) |
4560111772655 |
Equipped with a UV sterilization light (15 W) and a fluorescent light for inside the cabinet. This type comes with an exhaust duct joint (the duct hose is sold separately). |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy