(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glove Box AS-600/AS-800

Glove Box AS-600/AS-800

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 3-4045-11

  • Product Type
    Glove compartment
  • Size(mm)
    762X450X478
  • Sterilization lamp
    NA
  • Weight(kg)
    11
  • Product Name
    Glove compartment AS-600P
  • Manufacturer Model Number
    AS-600P
  • JAN Code
    4560111772709
  • Pass Box Opening Size(mm)
    116X116
  • Main Body Material
    PMMA (Acrylic)
  • Gas Replacement Valve
    With 2 valves for φ10 mm internal diameter tube
  • Gloves(mm)
    0.4 thickness
  • Features
    With pass box for easy internal inspection. With overload safety valve that depressurizes when the cabinet over pressurizes. The PE type has an exhaust gas tank, so can be used for gas emitting situations or heat exchanging.
  • Accessory
    Gloves for Glove Compartment Large x 1 Pair
  • 1 unit
Part Number
3-4045-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 123,799.64

1 Piece(s) 5 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Product Type
    Glove compartment
  • Size(mm)
    762X450X478
  • Sterilization lamp
    NA
  • Weight(kg)
    11
  • Product Name
    Glove compartment AS-600P
  • Manufacturer Model Number
    AS-600P
  • JAN Code
    4560111772709
  • Pass Box Opening Size(mm)
    116X116
  • Main Body Material
    PMMA (Acrylic)
  • Gas Replacement Valve
    With 2 valves for φ10 mm internal diameter tube
  • Gloves(mm)
    0.4 thickness
  • Features
    With pass box for easy internal inspection. With overload safety valve that depressurizes when the cabinet over pressurizes. The PE type has an exhaust gas tank, so can be used for gas emitting situations or heat exchanging.
  • Accessory
    Gloves for Glove Compartment Large x 1 Pair
  • 1 unit

Product Description

A glove box with a pass box supplied to allow easy observation of the interior.
[Features]
· The PE type has an overload safety valve that depressurizes the cabinet when the pressure overloads and an exhaust duct.
· Main body material: PMMA (acrylic). Pass box opening size: 116 x 116 mm.
· Gas displacement valve: I.D. φ10 (diameter 10 mm) tube valves x 2 pieces included.
· Weight: 11 kg, gloves: 0.4 mm thick. Duct diameter: For φ76 (76 mm diameter) (AS-600PE).
· Outlet Specifications: 100 VAC, 2 outlets (AS-600PC/800PC).
· Accessories: Gloves for glove box, large x 1 pair.
[Applications]
· For gas generating situations or heat exchangers.

Specifications of 3-4045-11

  • Product Type
    Glove compartment
  • Size(mm)
    762X450X478
  • Sterilization lamp
    NA
  • Weight(kg)
    11
  • Product Name
    Glove compartment AS-600P
  • Manufacturer Model Number
    AS-600P
  • JAN Code
    4560111772709
  • Pass Box Opening Size(mm)
    116X116
  • Main Body Material
    PMMA (Acrylic)
  • Gas Replacement Valve
    With 2 valves for φ10 mm internal diameter tube
  • Gloves(mm)
    0.4 thickness
  • Features
    With pass box for easy internal inspection. With overload safety valve that depressurizes when the cabinet over pressurizes. The PE type has an exhaust gas tank, so can be used for gas emitting situations or heat exchanging.
  • Accessory
    Gloves for Glove Compartment Large x 1 Pair
  • 1 unit
Part Number
3-4045-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 123,799.64

1 Piece(s) 5 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

With Overpressure Safety Valve For Pressure Release When Interior Is Over-Pressurized

AS-600P

AS-600P.

AS-800P

AS-800P.

AS-600PE

AS-600PE.

AS-600PC

AS-600PC.

Glove box dimensional outline drawing
Part No.Model NumberSize (mm)
3-4045-11AS-600P762 × 450 × 478
1-9046-01AS-800P962 × 500 × 528
3-4045-12AS-600PE (With Exhaust Duct)762 × 450 × 583
3-4045-13AS-600PC (With Outlet)762 × 450 × 478
1-9046-02AS-800PC (With Outlet)962 × 500 × 528

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list