• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Dome Type Acrylic Vacuum Glove Box

Dome Type Acrylic Vacuum Glove Box

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Basic Specifications

  • Product Type
    Glove compartment
  • Size(mm)
    754X570X625
  • Sterilization lamp
    NA
  • Weight(kg)
    25
  • Main Body Pressure Reduction Allowable Range
    Approximately 133 Pa (1 Torr)
  • Allowable Voltage Range for Pass Box
    Approximately 133 Pa (1 Torr)
  • Pass Box Size(mm)
    φ200X250
  • Product Name
    Dome Type Acrylic Vacuum Glove Box DV
  • Manufacturer Model Number
    DV Type
  • JAN Code
    4560111773492
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
7 Day(s) or more
-

Part Number : 3-4084-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    754X570X625
  • Sterilization lamp
    NA
  • Weight(kg)
    25
  • Main Body Pressure Reduction Allowable Range
    Approximately 133 Pa (1 Torr)
  • Allowable Voltage Range for Pass Box
    Approximately 133 Pa (1 Torr)
  • Pass Box Size(mm)
    φ200X250
  • Product Name
    Dome Type Acrylic Vacuum Glove Box DV
  • Manufacturer Model Number
    DV Type
  • JAN Code
    4560111773492
  • Recommended vacuum pump
    P.208 1-898-05 GLD-136C・GCD-136X
  • Main Body Material
    Reinforced PMMA (Acrylic)
  • Material for Valve/Vacuum Gauge Mounting Part
    PC (Polycarbonate)
  • Pass Box Door Material
    PC (Polycarbonate)
  • Features
    Top plate dome of the main body is detachable. Sample can be added and removed while working from the pass box at the right side without changing the internal atmosphere. Main body is dome type resistant to decompression and can be depressurized to 1 Torr. Transparent PMMA and dome type structure allows inside to be observed from all directions.
  • Accessory
    Pressure Gauge x 1, Vacuum Valve (O.D. ø8 mm) x 2, (O.D. ø14 mm) x 1, Large Gloves for Glove Compartment x 1 Pair

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)