(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clean Bench (Without sterilization lamp)

Clean Bench (Without sterilization lamp)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 190,754.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-5338-22
3-5338-23
3-5338-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Workpiece Area Size
(mm)
Weight
(kg)
Lighting Product Name Manufacturer Model Number JAN Code Power Consumption Blow-off wind speed
(m/s)
Processing air volume HEPA Filter Quantity

₹ 190,754.60

1 Piece(s) 6 Day(s) or more 900×503×811 857×410 31 15W Clean bench CT-900AD CT-900AD 4571110716571 94W 0.6 2.0㎥/min 200 x 2 Sheet 1 unit

₹ 317,580.47

1 Piece(s) 6 Day(s) or more 900×678×811 857×586 36 15W Clean bench CT-900AD-D CT-900AD-D 4571110716588 64W 0.4 5.0㎥/min 450 x 1 sheet 1 unit

₹ 250,174.95

1 Piece(s) 6 Day(s) or more 1200×503×811 1157×410 42 15W×2 Clean bench CT-1200AD CT-1200AD 4571110716595 112W 0.6 2.0㎥/min 200 x 2 Sheet 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Workpiece Area Size
(mm)
Weight
(kg)
Lighting Product Name Manufacturer Model Number JAN Code Power Consumption Blow-off wind speed
(m/s)
Processing air volume HEPA Filter Quantity

Basic Specifications

  • Product Type
    Clean bench
  • Dust collection efficiency
    99.97% or more of 0.3 μm particles
  • Power Cord(m)
    Length 1.5 (3P plug and OA power adapter included)
  • Power Supply
    AC100V 50/60Hz
  • Sterilization lamp
    None
  • Pretreatment Filter
    Modacrylic/Polyester
  • Quantity
    1 unit

Product Description

[Features]
· The environment inside the booth is kept clean by using a HEPA filter that removes more than 99.97% of particles 0.3 μm or larger from the air.
· Compact type, allowing a localized clean environment to be created at an affordable price.
· D types are deep types that enable effective use of the work surface.
[Material]
· Work Surface: Stainless Steel (SUS304), Side Window/Front Door: Acrylic, Frame: Aluminum Frame (Anodized)

Part Number
3-5338-22
3-5338-23
3-5338-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Workpiece Area Size
(mm)
Weight
(kg)
Lighting Product Name Manufacturer Model Number JAN Code Power Consumption Blow-off wind speed
(m/s)
Processing air volume HEPA Filter Quantity

₹ 190,754.60

1 Piece(s) 6 Day(s) or more 900×503×811 857×410 31 15W Clean bench CT-900AD CT-900AD 4571110716571 94W 0.6 2.0㎥/min 200 x 2 Sheet 1 unit

₹ 317,580.47

1 Piece(s) 6 Day(s) or more 900×678×811 857×586 36 15W Clean bench CT-900AD-D CT-900AD-D 4571110716588 64W 0.4 5.0㎥/min 450 x 1 sheet 1 unit

₹ 250,174.95

1 Piece(s) 6 Day(s) or more 1200×503×811 1157×410 42 15W×2 Clean bench CT-1200AD CT-1200AD 4571110716595 112W 0.6 2.0㎥/min 200 x 2 Sheet 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Workpiece Area Size
(mm)
Weight
(kg)
Lighting Product Name Manufacturer Model Number JAN Code Power Consumption Blow-off wind speed
(m/s)
Processing air volume HEPA Filter Quantity

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list