Specifications of 3-4053-11
-
- Product Type
- Desktop Type Clean Bench
-
- External Dimensions(mm)
- 516×405×600
-
- Weight(kg)
- 13.5
-
- Dust collection efficiency
- 99.97% or more (0.3 μm particles)
-
- Power Cord(m)
- Length 1.8 (2P plug)
-
- Power Supply
- AC100V 50/60Hz
-
- Main filter
- Antibacterial / Odor-resistant HEPA Filter
-
- Pretreatment Filter
- Non-woven fabric filter
-
- Product Name
- Desktop Clean Booth BB-100AD
-
- Manufacturer Model Number
- BB-100AD
-
- Material
- Head Fan Part: PVC (Polyvinyl Chloride), Thickness: 3 mm, Hood Part: PMMA (Acrylic), Thickness: 8 mm, Bottom Board: PMMA (Acrylic)
-
- Blow-off wind volume
- Approx. 1m³/min or more
-
- Blow-off wind speed(m/s)
- Approx. 0.5 or more
-
- Internal Fluorescent Lamp
- 10 W x 1 pc
-
- Quantity
- 1 unit
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy