• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
PVC Medicine Storage Cabinet No Key

PVC Medicine Storage Cabinet No Key

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Basic Specifications

  • Product Type
    PVC Medicine Cabinet
  • Key
    No Key
  • Size(mm)
    920X480X900
  • Weight(kg)
    50
  • Manufacturer Product Name
    PVC Medicine Storage Cabinet PVO-900
  • Manufacturer Model Number
    PVO-900
  • JAN Code
    4560111774840
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
7 Day(s) or more
-

Part Number : 3-5036-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    PVC Medicine Cabinet
  • Key
    No Key
  • Size(mm)
    920X480X900
  • Weight(kg)
    50
  • Manufacturer Product Name
    PVC Medicine Storage Cabinet PVO-900
  • Manufacturer Model Number
    PVO-900
  • JAN Code
    4560111774840
  • Main Body Material
    PVC (Polyvinyl Chloride Resin)
  • Rail Material
    PVC (Polyvinyl Chloride Resin)
  • Number of Shelf Tiers (Trays)
    3 Tiers
  • Features
    Equipped with bottle stopper to prevent breaking and falling of reagent bottles and falling of fixtures. Can also be used in combination with PVS-2.
  • Footnotes
    Chemical trays are not included. Keys are not attached.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)