Sliding door type chemical storage

Sliding door type chemical storage

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Basic Specifications

  • Product Type
    Steel Chemical Cabinet
  • Key
    With Key
  • External Dimensions(mm)
    900X500X900
  • Internal dimensions(mm)
    845X426X755
  • Main Body Weight(kg)
    Approx. 35
  • Manufacturer Product Name
    Sliding door type chemical storage SSN
  • Manufacturer Model Number
    SSN
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
7 Day(s) or more
-

Part Number : 3-530-11
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    With Key
  • External Dimensions(mm)
    900X500X900
  • Internal dimensions(mm)
    845X426X755
  • Main Body Weight(kg)
    Approx. 35
  • Manufacturer Product Name
    Sliding door type chemical storage SSN
  • Manufacturer Model Number
    SSN
  • Specification details
    With key
  • Accessory
    Shelf Board x 2 Pieces
  • Main Body Material
    Steel with Chemical-Resistant Coating
  • Shelf Size(mm)
    854X421X18
  • Top Panel Size(mm)
    900X500X25
  • Shelf Interval(mm)
    30 (21-Stage)
  • Top Plate Material
    Melamine Processing
  • Features
    Features outstanding chemical resistance due to its chemical-resistant coating. Large objects can be stored by sliding the door to the left side. A melamine-processed countertop is provided on the top of the chemical closet, which can be used as a workbench.
  • Footnotes
    Chemical trays are not included. See 3-5349-41 to 43/3-180-01 to 04.