• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stainless Steel Chemical Storage Cabinet 690x520x700

Stainless Steel Chemical Storage Cabinet 690x520x700

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Basic Specifications

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • Size(mm)
    690X520X700
  • Weight(kg)
    Approximately 33
  • Manufacturer Product Name
    Stainless Steel Chemical Storage Cabinet S-690
  • Manufacturer Model Number
    S-690
  • JAN Code
    4560111774642
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
7 Day(s) or more
-

Part Number : 3-477-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • Size(mm)
    690X520X700
  • Weight(kg)
    Approximately 33
  • Manufacturer Product Name
    Stainless Steel Chemical Storage Cabinet S-690
  • Manufacturer Model Number
    S-690
  • JAN Code
    4560111774642
  • Accessory
    Chemical tray (large) x 2, Safety guard for 500 ml (for one step)
  • Main Body Material
    Stainless steel (SUS430) (exterior: mirror finish)
  • Drawer material
    Stainless Steel (SUS430)
  • Rail Material
    Steel
  • Drawer internal dimensions(mm)
    590 x 415 x 100 (Storage height: 195 mm)
  • Storable quantity
    1 level can hold 500 ml bottles x 35 (when using a 500 ml safety guard) or 24 (when using a chemical tray (large))
  • Tray Material
    PP (Polypropylene)
  • Features
    Safety guards and chemical trays are attached to drawers. Bearing rail type drawer. Items can be put in and taken out smoothly.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)