Stainless Steel Storage Sliding Door on Top Stainless Steel Sliding Door on Bottom Width (mm) 900–1800

Part Number

Configured Part Number is shown.

Part Number
1-8251-01
1-8251-02
1-8251-03
1-8251-04
1-8251-05
1-8251-06
1-8251-07
1-8251-08
1-8254-01
1-8254-02
1-8254-03
1-8254-04
1-8254-05
1-8254-06
1-8254-07
1-8254-08
Part NumberVolume DiscountDays to ShipExternal Dimensions
(mm)
Details Type Weight
(kg)
Manufacturer Product Name Manufacturer Model Number Material Accessory Numbers of drawers Amount Of Content
20 Day(s) or more 900X450X1750VDG Type74Stainless storage VDG- 90459045Stainless Steel (SUS430)2 middle shelves, 6 anti-seismic brackets and cylinder lock21 unit
20 Day(s) or more 900X600X1750VDG Type84Stainless storage VDG- 90609060Stainless Steel (SUS430)2 middle shelves, 6 anti-seismic brackets and cylinder lock21 unit
20 Day(s) or more 1200X450X1750VDG Type94Stainless storage VDG-1204512045Stainless Steel (SUS430)2 middle shelves, 6 anti-seismic brackets and cylinder lock31 unit
20 Day(s) or more 1200X600X1750VDG Type108Stainless storage VDG-1206012060Stainless Steel (SUS430)2 middle shelves, 6 anti-seismic brackets and cylinder lock31 unit
20 Day(s) or more 1500X450X1750VDG Type116Stainless storage VDG-1504515045Stainless Steel (SUS430)4 middle shelves, 6 anti-seismic brackets and cylinder lock41 unit
20 Day(s) or more 1500X600X1750VDG Type129Stainless storage VDG-1506015060Stainless Steel (SUS430)4 middle shelves, 6 anti-seismic brackets and cylinder lock41 unit
20 Day(s) or more 1800X450X1750VDG Type130Stainless storage VDG-1804518045Stainless Steel (SUS430)4 middle shelves, 6 anti-seismic brackets and cylinder lock41 unit
20 Day(s) or more 1800X600X1750VDG Type144Stainless storage VDG-1806018060Stainless Steel (SUS430)4 middle shelves, 6 anti-seismic brackets and cylinder lock41 unit
20 Day(s) or more 900X450X1750VG type67Stainless storage VG- 90459045Stainless Steel (SUS430)2 middle shelves, 6 anti-seismic brackets and cylinder lock-1 unit
20 Day(s) or more 900X600X1750VG type76Stainless storage VG- 90609060Stainless Steel (SUS430)2 middle shelves, 6 anti-seismic brackets and cylinder lock-1 unit
20 Day(s) or more 1200X450X1750VG type82Stainless storage VG-1204512045Stainless Steel (SUS430)2 middle shelves, 6 anti-seismic brackets and cylinder lock-1 unit
20 Day(s) or more 1200X600X1750VG type96Stainless storage VG-1206012060Stainless Steel (SUS430)2 middle shelves, 6 anti-seismic brackets and cylinder lock-1 unit
20 Day(s) or more 1500X450X1750VG type99Stainless storage VG-1504515045Stainless Steel (SUS430)4 middle shelves, 6 anti-seismic brackets and cylinder lock-1 unit
20 Day(s) or more 1500X600X1750VG type112Stainless storage VG-1506015060Stainless Steel (SUS430)4 middle shelves, 6 anti-seismic brackets and cylinder lock-1 unit
20 Day(s) or more 1800X450X1750VG type113Stainless storage VG-1804518045Stainless Steel (SUS430)4 middle shelves, 6 anti-seismic brackets and cylinder lock-1 unit
20 Day(s) or more 1800X600X1750VG type127Stainless storage VG-1806018060Stainless Steel (SUS430)4 middle shelves, 6 anti-seismic brackets and cylinder lock-1 unit

Loading...

  1. 1

Basic Information

Product Type Stainless steel chemical cabinet Key No Key Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)