(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PVC Sink With casters

PVC Sink With casters

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 107,658.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Depth(mm)
    411
  • Height(mm)
    860
  • Features
    Since the sink uses hard PVC (polyvinyl chloride resin), it has high acid resistance and alkali resistance, and can be used for a wide range of applications.
  • Material
    Sink Part / Hard Vinyl Chloride Resin (PVC), Angle / Stainless Steel (SUS430)
  • Tank depth(mm)
    182
  • Back Panel Height(mm)
    100
  • Drainage Hose Connection Diameter(mm)
    Inside diameter ø38, length 1 m
  • Color
    Gray
  • Capacity
    1 unit

Product Description

Since the sink uses hard PVC (polyvinyl chloride resin), it has high acid resistance and alkali resistance, and can be used for a wide range of applications.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list