- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Depth (mm) |
Manufacturer Product Name |
Manufacturer Model Number |
Weight (kg) |
Capacity |
|
₹ 101,887.44
|
1 Piece(s)
|
|
20 Day(s) or more
|
900 |
455 |
Sink, 2 tanks FAS-13 |
FAS-13 |
Approx. 28 |
1 unit |
|
₹ 139,810.76
|
1 Piece(s)
|
|
20 Day(s) or more
|
1000 |
455 |
Sink, 2 tanks FAS-16 |
FAS-16 |
Approximately 36 |
1 unit |
|
₹ 175,619.73
|
1 Piece(s)
|
|
20 Day(s) or more
|
1200 |
550 |
Sink, 2 tanks FAS-22 |
FAS-22 |
Approximately 48 |
1 unit |
Basic Specifications
-
- Product Type
- Sink cabinet
-
- Caster
- Available
-
- Sink number
- Double Tank
-
- Height(mm)
- 800
-
- Features
- Same as the single tank basin specification but with two tanks and suitable for use on the side of a central laboratory bench.
-
- Material
- Stainless Steel (SUS430)
-
- Tank depth(mm)
- 240
-
- Back Panel Height(mm)
- 100
-
- Capacity
- 1 unit
Product Description
Same as the single tank basin specification but with two tanks and suitable for use on the side of a central laboratory bench.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Depth (mm) |
Manufacturer Product Name |
Manufacturer Model Number |
Weight (kg) |
Capacity |
|
₹ 101,887.44
|
1 Piece(s)
|
|
20 Day(s) or more
|
900 |
455 |
Sink, 2 tanks FAS-13 |
FAS-13 |
Approx. 28 |
1 unit |
|
₹ 139,810.76
|
1 Piece(s)
|
|
20 Day(s) or more
|
1000 |
455 |
Sink, 2 tanks FAS-16 |
FAS-16 |
Approximately 36 |
1 unit |
|
₹ 175,619.73
|
1 Piece(s)
|
|
20 Day(s) or more
|
1200 |
550 |
Sink, 2 tanks FAS-22 |
FAS-22 |
Approximately 48 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy