Specifications of 1-2026-01
-
- Product Type
- Inspection Table / Balance Table
-
- Size(mm)
- 800×600×782
-
- Caster
- NA
-
- Load Resistance(kg)
- Approximately 49
-
- Manufacturer Product Name
- Vibration-proof frame AVT
-
- Manufacturer Model Number
- AVT
-
- JAN Code
- 4560111731683
-
- Weight(kg)
- 77
-
- Material
- Top Panel/ Marble, Epoxy Resin, Leg/Aluminum Alloy
-
- Anti-vibration method
- -
-
- Mounting area dimensions(mm)
- 400X450
-
- Top Panel Weight(kg)
- Approximately 49
-
- Capacity
- 1 unit
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy