(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Compact Ion Meter

Compact Ion Meter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 43,393.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-7344-21
1-7344-22
1-7344-23
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Measuring Range Measuring ion Manufacturer Product Name Manufacturer Model Number JAN Code Measurement accuracy Internal Capacity

₹ 43,393.29

1 Piece(s) 5 Day(s) or more 23~2300ppm Na+ Compact Ion Meter B-722 B-722 4540565004250 ±10% (relative to reading value, for standard solutions) 1 unit

₹ 43,393.29

1 Piece(s) 5 Day(s) or more 39~3900ppm K+ Compact Ion Meter B-731 B-731 4540565004267 ±10% (relative to reading value, for standard solutions) 1 unit

₹ 43,393.29

1 Piece(s) 5 Day(s) or more 40~4000ppm Ca2+ Compact Ion Meter B-751 B-751 4540565004304 ±20% (relative to reading value, for standard solutions) 1 unit

Basic Specifications

  • Product Type
    Conductivity Meter
  • Resolution
    0~99ppm/1ppm・100~990ppm/10ppm・1000~9900ppm/100ppm
  • Power Supply(V)
    CR2032 Button Batteries x 2 (Included for Testing)
  • Size(mm)
    164X29X20
  • Measuring method
    Ion Electrode Method
  • Weight(g)
    Approximately 52 (excluding battery)
  • Function
    Automatic range switching, automatic hold, automatic calibration (1 or 2-point), automatic off
  • Waterproof Performance
    IP67 equivalent
  • Accessory
    Storage case, syringe (×1), standard liquid (150 ppm and 2,000 ppm ×1 each)
  • Features
    Dropping measurement by using a micro amount of sample (at least 0.3 ml) is possible. Highly reliable measurement is easily performed by the ion electrode method.
  • Internal Capacity
    1 unit

Product Description

Dropper measurement using micro sample amounts (0.3 ml up) is possible. Highly reliable measurement is easily performed by the ion electrode method.

Part Number
1-7344-21
1-7344-22
1-7344-23
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Measuring Range Measuring ion Manufacturer Product Name Manufacturer Model Number JAN Code Measurement accuracy Internal Capacity

₹ 43,393.29

1 Piece(s) 5 Day(s) or more 23~2300ppm Na+ Compact Ion Meter B-722 B-722 4540565004250 ±10% (relative to reading value, for standard solutions) 1 unit

₹ 43,393.29

1 Piece(s) 5 Day(s) or more 39~3900ppm K+ Compact Ion Meter B-731 B-731 4540565004267 ±10% (relative to reading value, for standard solutions) 1 unit

₹ 43,393.29

1 Piece(s) 5 Day(s) or more 40~4000ppm Ca2+ Compact Ion Meter B-751 B-751 4540565004304 ±20% (relative to reading value, for standard solutions) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon