(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5668-01 |
1-5668-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Quantity |
---|---|---|---|---|---|---|---|
₹ 4,685.33 |
1 Piece(s) | 5 Day(s) or more | 400×400×3 | Haplagel Sheet 400×400×3t | 1 pc. | ||
₹ 7,696.15 |
1 Piece(s) | 5 Day(s) or more | 400×400×5 | Haplagel Sheet 400×400×5t | 1 pc. |
Shock absorbing/vibration-proof material that demonstrates a shock absorption rate of 90% or more, twice the vibration proofing of rubber, and 500% or more elongation durability. Vibration can be kept down by spreading it beneath electronic devices, and thus maintaining the stability of various equipment. Easy to cut with scissors or a box cutter, allowing the size to be adjusted according to the application.
Part Number |
---|
1-5668-01 |
1-5668-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Quantity |
---|---|---|---|---|---|---|---|
₹ 4,685.33 |
1 Piece(s) | 5 Day(s) or more | 400×400×3 | Haplagel Sheet 400×400×3t | 1 pc. | ||
₹ 7,696.15 |
1 Piece(s) | 5 Day(s) or more | 400×400×5 | Haplagel Sheet 400×400×5t | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy