(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Balance Dish

Balance Dish

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1-4636-12

  • Product Type
    Scale Accessories
  • Optional Item
    Tray / Dish
  • Capacity
    110ml
  • Size(mm)
    80×80×25
  • Manufacturer Product Name
    Includes 1000 Anti-Static Balance Dishes 110 mL
  • Part Number
    BDA-2
  • JAN Code
    4562108486774
  • Features
    The plate corners are rounded so that there will be no remaining liquid or residue. After weighing, it can also be used as a funnel by holding it at the both sides. Has a shape which is easy to grab with tweezers.
  • Material
    PS (Polystyrene)
  • Quantity
    1 Pack (1,000 pcs)
Part Number
1-4636-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 9,689.16

1 Piece(s) 5 Day(s) or more 1 Pack (1,000 pcs)

Basic Specifications

  • Product Type
    Scale Accessories
  • Optional Item
    Tray / Dish
  • Capacity
    110ml
  • Size(mm)
    80×80×25
  • Manufacturer Product Name
    Includes 1000 Anti-Static Balance Dishes 110 mL
  • Part Number
    BDA-2
  • JAN Code
    4562108486774
  • Features
    The plate corners are rounded so that there will be no remaining liquid or residue. After weighing, it can also be used as a funnel by holding it at the both sides. Has a shape which is easy to grab with tweezers.
  • Material
    PS (Polystyrene)
  • Quantity
    1 Pack (1,000 pcs)

Product Description

Handles the two roles of weighing tray and funnel.

Specifications of 1-4636-12

  • Product Type
    Scale Accessories
  • Optional Item
    Tray / Dish
  • Capacity
    110ml
  • Size(mm)
    80×80×25
  • Manufacturer Product Name
    Includes 1000 Anti-Static Balance Dishes 110 mL
  • Part Number
    BDA-2
  • JAN Code
    4562108486774
  • Features
    The plate corners are rounded so that there will be no remaining liquid or residue. After weighing, it can also be used as a funnel by holding it at the both sides. Has a shape which is easy to grab with tweezers.
  • Material
    PS (Polystyrene)
  • Quantity
    1 Pack (1,000 pcs)
Part Number
1-4636-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 9,689.16

1 Piece(s) 5 Day(s) or more 1 Pack (1,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon