Loading...

Large Automatic Scale

Brand :
AS ONE

Caution

    Product Description

    [Specifications]
    ·Scale plate outer diameter: ⌀261 mm
    ·Size: Main body: 303 × 346 × 358 mm; pan: 303 × 303 mm 
    ·Weight: 8.1 kg