Loading...

APD Series, Air Pressure Pump

Brand :
AS ONE

Caution

    Product Description

    Suitable for transferring cutting fluid / waste liquid / solvents, etc. from drums. Because it does not run on electricity, it can be used in explosion-proof areas as well.

    Air Pressure Pump Details

    Air Pressure Pump: related images

    Air Pressure Pump image

    1-3510-01/1-3509-01/1-3511-02 specifications

    • Pump head: 2 m (MAX)
    • Usable viscosity: 3,000 cP or less
    • Air connection port: Nitto Kohki coupler 20PM
    • Hose inner diameter: ø20 (diameter 20 mm)
    • Hose length: 2 m
    • For solvents

    1-3510-01 specifications

    • Type: gun nozzle
    • Discharge rate: 30 L/min
    • Main body / gun nozzle material: aluminum

    1-3509-01 specifications

    • Type: ball valve
    • Discharge rate: 35 L/min
    • Main body / gun nozzle material: aluminum

    1-3511-02 specifications

    • Type: all stainless steel (ball valve)
    • Discharge rate: 35 L/min
    • Main body / gun nozzle material: stainless steel (SUS304)
    APD Series, Air Pressure Pump | AS ONE | MISUMI India