(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ion Exchange Resin for Experiments, AmberLite

Ion Exchange Resin for Experiments, AmberLite

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1-7240-04

  • Product Type
    Other
  • Other
    Option
  • Specifications
    For Chromatographic Analysis
  • Size(mm)
    120×120×150
  • Details Type
    Amberlite
  • Moisture retention capacity(%)
    10 or Less
  • Capacity
    200g
  • Manufacturer Product Name
    Ion Exchange Resin for Experiment CG50
  • Manufacturer Model Number
    CG50
  • Capacity
    1 pc.
Part Number
1-7240-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 31,958.75

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Specifications
    For Chromatographic Analysis
  • Size(mm)
    120×120×150
  • Details Type
    Amberlite
  • Moisture retention capacity(%)
    10 or Less
  • Capacity
    200g
  • Manufacturer Product Name
    Ion Exchange Resin for Experiment CG50
  • Manufacturer Model Number
    CG50
  • Capacity
    1 pc.

Product Description

Resin for chromatographic analysis.
[Features]
·Capacity: 500 ml.
[Applications]
·Experimental.

Specifications of 1-7240-04

  • Product Type
    Other
  • Other
    Option
  • Specifications
    For Chromatographic Analysis
  • Size(mm)
    120×120×150
  • Details Type
    Amberlite
  • Moisture retention capacity(%)
    10 or Less
  • Capacity
    200g
  • Manufacturer Product Name
    Ion Exchange Resin for Experiment CG50
  • Manufacturer Model Number
    CG50
  • Capacity
    1 pc.
Part Number
1-7240-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 31,958.75

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

Product Specifications

Ion Exchange Resin For Experiments, For Chromatographic Analysis Details

Ion Exchange Resin for Experiments, For Chromatographic Analysis image

Ion Exchange Resin for Experiments, For Chromatographic Analysis image

Specifications

  • Filter material: ion exchange resin
  • Capacity: 500 mL
  • For chromatographic analysis
  • Base structure: methacrylic
  • Moisture retention capacity: 10% or less
  • Amberlite

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list